Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products386-3387: 1/4" Hydraulic Oil Pressure Gauge Adapter
Home
Workshop SuppliesOther Workshop SuppliesOther Workshop Products
386-3387: 1/4" Hydraulic Oil Pressure Gauge Adapter
386-3387: 1/4" Hydraulic Oil Pressure Gauge Adapter

Cat® Hydraulic Oil Pressure Gauge Adapter connects a pressure gauge to the hydraulic system, allowing for accurate measurement and monitoring

Brand: Cat

fallback-image
386-3387: 1/4" Hydraulic Oil Pressure Gauge Adapter

Cat® Hydraulic Oil Pressure Gauge Adapter connects a pressure gauge to the hydraulic system, allowing for accurate measurement and monitoring

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Hydraulic Oil Pressure Gauge Adapter serves as an interface between the hydraulic system and the pressure gauge, enabling accurate measurement of hydraulic oil pressure. By providing a reliable connection point, it ensures that the pressure readings are accurate, for maintaining the system’s performance and safety. It withstands high pressure, contributing to the overall reliability and efficiency of the hydraulic system.

Attributes:
• Facilitates connection between the hydraulic system and the oil pressure gauge.
• Provides a clear and unobstructed path for hydraulic fluid flow.
• Supports accurate pressure readings by providing a secure and leak-proof connection.
• Capable of withstanding high pressure and temperature conditions.

Applications:
The Hydraulic Oil Pressure Gauge Adapter is located near the hydraulic oil filter, providing a connection point for the pressure gauge to monitor the hydraulic system's oil pressure.

The Hydraulic Oil Pressure Gauge Adapter serves as an interface between the hydraulic system and the pressure gauge, enabling accurate measurement of hydraulic oil pressure. By providing a reliable connection point, it ensures that the pressure readings are accurate, for maintaining the system’s performance and safety. It withstands high pressure, contributing to the overall reliability and efficiency of the hydraulic system.

Attributes:
• Facilitates connection between the hydraulic system and the oil pressure gauge.
• Provides a clear and unobstructed path for hydraulic fluid flow.
• Supports accurate pressure readings by providing a secure and leak-proof connection.
• Capable of withstanding high pressure and temperature conditions.

Applications:
The Hydraulic Oil Pressure Gauge Adapter is located near the hydraulic oil filter, providing a connection point for the pressure gauge to monitor the hydraulic system's oil pressure.

Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 41.27
Length (in): 1.625
Internal Thread: 1/4" NPTF
Hex Size (mm): 19
Hex Size (in): 0.748
Material: Steel,Carbon Steel
Weight (kg): 0.19
Weight (lb): 0.419
Units of MeasureUSMetric
Length (mm): 41.27
Length (in): 1.625
Internal Thread: 1/4" NPTF
View More
Compatible Models
Compatible Models
Rotary Drill
MD6380MD6250MD6310
View More
Rotary Drill
MD6380MD6250MD6310
Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 386-3387

The Hydraulic Oil Pressure Gauge Adapter serves as an interface between the hydraulic system and the pressure gauge, enabling accurate measurement of hydraulic oil pressure. By providing a reliable connection point, it ensures that the pressure readings are accurate, for maintaining the system’s performance and safety. It withstands high pressure, contributing to the overall reliability and efficiency of the hydraulic system.

Attributes:
• Facilitates connection between the hydraulic system and the oil pressure gauge.
• Provides a clear and unobstructed path for hydraulic fluid flow.
• Supports accurate pressure readings by providing a secure and leak-proof connection.
• Capable of withstanding high pressure and temperature conditions.

Applications:
The Hydraulic Oil Pressure Gauge Adapter is located near the hydraulic oil filter, providing a connection point for the pressure gauge to monitor the hydraulic system's oil pressure.

View More
Specifications for part number 386-3387

Units of Measure

USMetric
Length (mm): 41.27
Length (in): 1.625
Internal Thread: 1/4" NPTF
Hex Size (mm): 19
Hex Size (in): 0.748
Material: Steel,Carbon Steel
Weight (kg): 0.19
Weight (lb): 0.419
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert