Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits393-3604: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
393-3604: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
393-3604: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
393-3604: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
393-3604: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

4J-3420: 127mm Bore Diameter Piston Guide
4J-3420: 127mm Bore Diameter Piston GuideQuantity: 1
9X-7264: 127mm Bore Diameter 2-Piece Seal
9X-7264: 127mm Bore Diameter 2-Piece SealQuantity: 1
2K-4096: 120.11mm Internal Diameter Rubber Backup Ring
2K-4096: 120.11mm Internal Diameter Rubber Backup RingQuantity: 1
289-2948: 62.78mm Inner Diameter Cylinder Rod U-Cup Seal
289-2948: 62.78mm Inner Diameter Cylinder Rod U-Cup SealQuantity: 1
8T-5668: 63.5mm Inner Diameter Piston Guide Ring
8T-5668: 63.5mm Inner Diameter Piston Guide RingQuantity: 1
225-3281: 61.42mm Inner Diameter Double Lip Wiper Seal
225-3281: 61.42mm Inner Diameter Double Lip Wiper SealQuantity: 1
289-2937: Seal Assembly-Buffer
289-2937: Seal Assembly-BufferQuantity: 1
310-2189: 3.5 x 120.24mm 90A NBR O-Ring
310-2189: 3.5 x 120.24mm 90A NBR O-RingQuantity: 1
Showing 1 to 8 of 8
DescriptionSpecificationsCompatible Models
Specifications for part number 393-3604

We are still working on adding a specification for this part.

Compatible Models for part number 393-3604

TRACK-TYPE TRACTOR

D5R LGP D5R XL D6N LGP D6R III D6T D6T XL D6N D6T XW D6T LGP D6K XL D6K LGP D6N XL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert