Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesTools3H-0465: Bearing Puller Plate Tool
Home
Workshop SuppliesTools
3H-0465: Bearing Puller Plate Tool
3H-0465: Bearing Puller Plate Tool

Cat® Bearing Puller Plate Tool helps to provide a safe and effective method for removing bearings from the component

Brand: Cat

fallback-image
3H-0465: Bearing Puller Plate Tool

Cat® Bearing Puller Plate Tool helps to provide a safe and effective method for removing bearings from the component

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Bearing Puller Plate Tool safely and efficiently removes bearings from shafts, housings, or other components without causing damage to the bearing or the surrounding parts. The tool works by applying force to the bearing in a controlled manner, allowing it to be extracted from its mounting surface.

Attributes:
• Helps to streamline maintenance and repair tasks by simplifying the bearing removal process and reducing downtime
• Manufactured to precise specifications and are built for durability and reliability

Applications:
The Bearing Puller Plate Tool simplifies the process of bearing removal, saving time and effort while minimizing the risk of damage to the bearing or the component being serviced.

The Bearing Puller Plate Tool safely and efficiently removes bearings from shafts, housings, or other components without causing damage to the bearing or the surrounding parts. The tool works by applying force to the bearing in a controlled manner, allowing it to be extracted from its mounting surface.

Attributes:
• Helps to streamline maintenance and repair tasks by simplifying the bearing removal process and reducing downtime
• Manufactured to precise specifications and are built for durability and reliability

Applications:
The Bearing Puller Plate Tool simplifies the process of bearing removal, saving time and effort while minimizing the risk of damage to the bearing or the component being serviced.

Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 67.69
Length (in): 2.664
Width (mm): 46.02
Width (in): 1.811
Height (mm): 17.93
Height (in): 0.705
Weight (kg): 0.272
Weight (lb): 0.599
Material: Carbon Steel
Units of MeasureUSMetric
Length (mm): 67.69
Length (in): 2.664
Width (mm): 46.02
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 3H-0465

The Bearing Puller Plate Tool safely and efficiently removes bearings from shafts, housings, or other components without causing damage to the bearing or the surrounding parts. The tool works by applying force to the bearing in a controlled manner, allowing it to be extracted from its mounting surface.

Attributes:
• Helps to streamline maintenance and repair tasks by simplifying the bearing removal process and reducing downtime
• Manufactured to precise specifications and are built for durability and reliability

Applications:
The Bearing Puller Plate Tool simplifies the process of bearing removal, saving time and effort while minimizing the risk of damage to the bearing or the component being serviced.

View More
Specifications for part number 3H-0465

Units of Measure

USMetric
Length (mm): 67.69
Length (in): 2.664
Width (mm): 46.02
Width (in): 1.811
Height (mm): 17.93
Height (in): 0.705
Weight (kg): 0.272
Weight (lb): 0.599
Material: Carbon Steel
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert