Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits454-8324: Prechamber Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
454-8324: Prechamber Seal Kit
454-8324: Prechamber Seal Kit

Prechamber Seal Kit

Brand: Cat

Product Images
454-8324: Prechamber Seal Kit
454-8324: Prechamber Seal Kit
454-8324: Prechamber Seal Kit
454-8324: Prechamber Seal Kit
454-8324: Prechamber Seal Kit

Prechamber Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

5P-7815: 3 x 37.46mm 75A FKM O-Ring
5P-7815: 3 x 37.46mm 75A FKM O-RingQuantity: 1
447-7206: 3.53 x 56.74mm 75A FKM O-Ring
447-7206: 3.53 x 56.74mm 75A FKM O-RingQuantity: 1
228-4947: 2.62 x 13.94mm 75A FKM O-Ring
228-4947: 2.62 x 13.94mm 75A FKM O-RingQuantity: 1
370-0555: Prechamber Gasket
370-0555: Prechamber GasketQuantity: 1
6V-1179: 72.62mm Inner Diameter O-Ring Seal
6V-1179: 72.62mm Inner Diameter O-Ring SealQuantity: 1
7E-1630: 1.65mm Thick Prechamber Gasket
7E-1630: 1.65mm Thick Prechamber GasketQuantity: 1
5P-4889: 3.53 x 75.79mm 75A FKM O-Ring
5P-4889: 3.53 x 75.79mm 75A FKM O-RingQuantity: 1
6J-2244: 66.27mm Inside Diameter Seal-O-Ring
6J-2244: 66.27mm Inside Diameter Seal-O-RingQuantity: 1
Showing 1 to 8 of 8
DescriptionSpecificationsCompatible Models
Specifications for part number 454-8324

We are still working on adding a specification for this part.

Compatible Models for part number 454-8324

GAS ENGINE

G3608 G3612 G3606 G3616

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert