Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesToolsTools Boxes4C-4730: Tools Carrying Case
Home
Workshop SuppliesToolsTools Boxes
4C-4730: Tools Carrying Case
4C-4730: Tools Carrying Case

Cat® Carrying Case to organize and transport dealer tools for efficient storage, easy access, and ensuring tools' longevity

Brand: Cat

Product Images
4C-4730: Tools Carrying Case
4C-4730: Tools Carrying Case

Cat® Carrying Case to organize and transport dealer tools for efficient storage, easy access, and ensuring tools' longevity

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 4C-4730

Units of Measure

USMetric
Length (C) (Exterior) (mm): 114
Interior Length C (mm): 102
Depth (D) (Interior) (in): 0.78
Depth (E) (Interior) (in): 3.12
Length (B) (Exterior) (mm): 421
Interior Length C (in): 4.00
Interior Depth E (mm): 79
Exterior Depth E (in): 3.31
Length (B) (Exterior) (in): 16.56
Length (C) (Exterior) (in): 4.50
Handle Material: Yes
Exterior Depth E (mm): 84
Exterior Length C (mm): 114
Exterior Length A (mm): 660
Exterior Length C (in): 4.50
Interior Length A (in): 24.50
Interior Depth D (in): 0.78
Length (A) (Exterior) (in): 26.00
Exterior Length A (in): 26.00
Length (A) (Exterior) (mm): 660
Interior Length A (mm): 622
Depth (E) (Interior) (mm): 79
Depth (D) (Exterior) (in): 0.90
Depth (E) (Exterior) (mm): 84
Depth (D) (Interior) (mm): 20
Depth (D) (Exterior) (mm): 23
Length (A) (Interior) (mm): 622
Length (C) (Interior) (in): 4.00
Interior Length B (mm): 330
Length (A) (Interior) (in): 24.50
Depth (E) (Exterior) (in): 3.31
Length (B) (Interior) (mm): 330
Interior Length B (in): 13.00
Depth (mm): 84
Number of Latches: Two
Interior Depth D (mm): 20
Exterior Depth D (in): 0.90
Length (C) (Interior) (mm): 102
Length (B) (Interior) (in): 13.00
Exterior Depth D (mm): 23
Exterior Length B (mm): 421
Color: Gray
Exterior Length B (in): 16.56
Interior Depth E (in): 3.12
Length (mm): 660
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert