Earn up to $150 value in Cat® Credits

Details
Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsUpgrade KitsGuarding545-8285: Grill Guard
Home
Upgrade & Repair KitsUpgrade KitsGuarding
545-8285: Grill Guard
545-8285: Grill Guard

Shield grill from impediments in front of the machine with grill guarding.

Brand: Cat

Product Images
545-8285: Grill Guard
545-8285: Grill Guard

Shield grill from impediments in front of the machine with grill guarding.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

571-4903: HARDWARE Kit
571-4903: HARDWARE KitQuantity: 1
Showing 1 to 1 of 1
DescriptionSpecificationsCompatible Models
Specifications for part number 545-8285

Units of Measure

USMetric
Overall Length (mm): 615.0
Overall Length (in): 24.2
Overall Width (mm): 277.0
Overall Width (in): 10.9
Overall Height (mm): 150.0
Overall Height (in): 5.9
Weight (kg): 4.9
Weight (lb): 10.7
Material: Steel,Low Alloy Steel
View More
Compatible Models for part number 545-8285

UTILITY VEHICLE

CUV102D CUV105D CUV85 CUV82

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert