Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity562-8089: C175 Repower Frame Hardware Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity562-8089: C175 Repower Frame Hardware Kit
562-8089: C175 Repower Frame Hardware Kit

Repower - Replacement of 3524 engine with C175 for 797B machine. Additional kits and parts required for conversion.

Brand: Cat

Product Images
562-8089: C175 Repower Frame Hardware Kit
562-8089: C175 Repower Frame Hardware Kit

Repower - Replacement of 3524 engine with C175 for 797B machine. Additional kits and parts required for conversion.

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

276-7213: PLATE
276-7213: PLATEQuantity: 1
283-1365: BRACKET AS
283-1365: BRACKET ASQuantity: 1
281-6683: PLATE
281-6683: PLATEQuantity: 1
281-6679: PLATE
281-6679: PLATEQuantity: 2
341-4743: PLATE
341-4743: PLATEQuantity: 1
151-8040: PLATE
151-8040: PLATEQuantity: 1
154-6340: 60mm Length Block
154-6340: 60mm Length BlockQuantity: 13
9U-1793: 25mm Thick Block
9U-1793: 25mm Thick BlockQuantity: 4
422-2398: BLOCK
422-2398: BLOCKQuantity: 1
5I-3333: 25mm Thick Support Plate
5I-3333: 25mm Thick Support PlateQuantity: 1
9C-4935: 20mm Thick Rectangular Boss
9C-4935: 20mm Thick Rectangular BossQuantity: 2
8Y-3795: M10x1.5 Straight Boss
8Y-3795: M10x1.5 Straight BossQuantity: 1
9R-2613: M10x1.5 Steel Boss
9R-2613: M10x1.5 Steel BossQuantity: 13
353-8393: PLATE
353-8393: PLATEQuantity: 3
290-8131: PLATE AS
290-8131: PLATE ASQuantity: 2
294-2741: STEP AS
294-2741: STEP ASQuantity: 1
9R-4581: Lubrication Line Support Plate
9R-4581: Lubrication Line Support PlateQuantity: 10
8X-4711: M12x1.75 Plate Boss
8X-4711: M12x1.75 Plate BossQuantity: 2
8X-4903: 140mm Overall Length Steel Block
8X-4903: 140mm Overall Length Steel BlockQuantity: 1
157-6286: 25mm Thick Support Plate
157-6286: 25mm Thick Support PlateQuantity: 1
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 4
8R-7783: M12x1.75 Straight Cylindrical Boss
8R-7783: M12x1.75 Straight Cylindrical BossQuantity: 2
178-7023: M10x1.5 Straight Boss
178-7023: M10x1.5 Straight BossQuantity: 4
8Y-4489: M10x1.5 Straight Boss
8Y-4489: M10x1.5 Straight BossQuantity: 2
290-1359: BLOCK
290-1359: BLOCKQuantity: 3
292-5628: PLATE
292-5628: PLATEQuantity: 2
283-1217: BRACKET AS
283-1217: BRACKET ASQuantity: 1
281-6684: PLATE
281-6684: PLATEQuantity: 1
292-3057: BLOCK
292-3057: BLOCKQuantity: 1
275-6421: PLATE
275-6421: PLATEQuantity: 1
087-5140: PLATE
087-5140: PLATEQuantity: 1
193-0052: BLOCK
193-0052: BLOCKQuantity: 1
Showing 1 to 32 of 37Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 562-8089

We are still working on adding a specification for this part.

Compatible Models for part number 562-8089

TRUCK

797 797B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced