Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUndercarriageRolling ComponentsSprockets and SegmentsSegments609-3880: 5-Tooth Sprocket Segment
Home
UndercarriageRolling ComponentsSprockets and SegmentsSegments
609-3880: 5-Tooth Sprocket Segment
609-3880: 5-Tooth Sprocket Segment

Cat® Track Segment Plain Steel, 5 Bolts, 5 Teeth, 260.82mm Track Pitch

Brand: Cat

Product Images
609-3880: 5-Tooth Sprocket Segment
609-3880: 5-Tooth Sprocket Segment
609-3880: 5-Tooth Sprocket Segment
609-3880: 5-Tooth Sprocket Segment
609-3880: 5-Tooth Sprocket Segment

Cat® Track Segment Plain Steel, 5 Bolts, 5 Teeth, 260.82mm Track Pitch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Sprocket Segment serves to drive and maintain track tension, segment meshes with the track links, transferring power from the drive system to propel the equipment forward and backward. It ensures smooth engagement with the track and facilitates efficient power transmission, maintaining optimal performance in different terrain conditions. Distributing load evenly across the track enhances durability and minimizes wear, thereby extending the operational life of the equipment.

Attributes:
• Facilitates smooth power transmission.
• Distributes load evenly across the track.
• Maintains optimal track tension.
• Enhances durability and reduces wear.

Applications:
The Sprocket Segment engages with the track links to efficiently transfer power from the drive system, ensuring smooth propulsion in diverse terrain conditions.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

The Sprocket Segment serves to drive and maintain track tension, segment meshes with the track links, transferring power from the drive system to propel the equipment forward and backward. It ensures smooth engagement with the track and facilitates efficient power transmission, maintaining optimal performance in different terrain conditions. Distributing load evenly across the track enhances durability and minimizes wear, thereby extending the operational life of the equipment.

Attributes:
• Facilitates smooth power transmission.
• Distributes load evenly across the track.
• Maintains optimal track tension.
• Enhances durability and reduces wear.

Applications:
The Sprocket Segment engages with the track links to efficiently transfer power from the drive system, ensuring smooth propulsion in diverse terrain conditions.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Number of Bolts: 5
Pitch (mm): 260.82
Tip Radius (in): 12.598
Pitch Circle Radius (mm): 317.03
Material: Carbon Steel,Boron Steel
Pitch Circle Radius (in): 12.481
Bushing Radius (in): 1.195
UC System: GD
Relieved: Yes
Tooth Width (in): 2.362
Packing Offset Radius (in): 12.427
Material Type: Plain Steel
Bolt Circle Radius (in): 9.882
Packing Offset Radius (mm): 315.65
Pitch (in): 10.269
Number of Sprocket Bolts: 5
Back Lash (in): 0.335
Track Pitch (mm): 260.82
Bolt Circle Radius (mm): 251
Sound Segment: No
Back Lash (mm): 8.5
Sprocket Mounting Type: Offset
Pocket Angle (degrees): 56
Number of Sprocket Teeth: 5
Inner Radius (mm): 228
Number of Teeth: 5
Bolt Thread Size: 0.625
Tooth Width (mm): 60
Inner Radius (in): 8.976
Bushing Radius (mm): 30.35
Tip Radius (mm): 320
Units of MeasureUSMetric
Number of Bolts: 5
Pitch (mm): 260.82
Tip Radius (in): 12.598
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts diagram for 609-3880
View Detailed Parts Diagrams
Add Your Equipment
Compare Alternate Parts
609-3880
This part:
609-3880: 5-Tooth Sprocket Segment
Tip Radius (in)

12.598

Pitch Circle Radius (in)

12.481

Bushing Radius (in)

1.195

Description

Cat® Track Segment Plain Steel, 5 Bolts, 5 Teeth, 260.82mm Track Pitch

197-9678
This part:
197-9678: 5 Teeth Segment Sprocket
Tooth Width (in)

2.362

Bushing Radius (in)

1.195

Tip Radius (in)

12.598

Description

Cat® Track Segment Tough Steel, 5 Bolts, 5 Teeth, 171.07mm Track Pitch

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert