Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits6V-4749: Brakesaver Cooler Lines Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
6V-4749: Brakesaver Cooler Lines Gasket Kit
6V-4749: Brakesaver Cooler Lines Gasket Kit

Cat® Brakesaver Cooler Lines Gasket Kit to create effective seals around the cooler lines and prevent the leakage of brake fluids

Brand: Cat

Product Images
6V-4749: Brakesaver Cooler Lines Gasket Kit
6V-4749: Brakesaver Cooler Lines Gasket Kit
6V-4749: Brakesaver Cooler Lines Gasket Kit
6V-4749: Brakesaver Cooler Lines Gasket Kit

Cat® Brakesaver Cooler Lines Gasket Kit to create effective seals around the cooler lines and prevent the leakage of brake fluids

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

4N-1135: 0.78mm Thick Hydraulic Line Gasket
4N-1135: 0.78mm Thick Hydraulic Line GasketQuantity: 1
8M-5249: 3.53 x 34.52mm 70A VMQ O-Ring
8M-5249: 3.53 x 34.52mm 70A VMQ O-RingQuantity: 1
9M-7002: 5.33 x 37.47mm 70A VMQ O-Ring
9M-7002: 5.33 x 37.47mm 70A VMQ O-RingQuantity: 1
2H-2665: 62.87mm Inner Diameter O-Ring Seal
2H-2665: 62.87mm Inner Diameter O-Ring SealQuantity: 2
033-6031: 3.53 x 69.44mm 75A FKM O-Ring
033-6031: 3.53 x 69.44mm 75A FKM O-RingQuantity: 1
7W-7071: Oil Cooler Core Gasket
7W-7071: Oil Cooler Core GasketQuantity: 2
8C-3107: 5.33 x 46.99mm 75A FKM O-Ring
8C-3107: 5.33 x 46.99mm 75A FKM O-RingQuantity: 2
5P-5846: 40.64mm Inside Diameter Seal-O-Ring
5P-5846: 40.64mm Inside Diameter Seal-O-RingQuantity: 3
1S-9544: 34.29mm Inner Diameter O-Ring Seal
1S-9544: 34.29mm Inner Diameter O-Ring SealQuantity: 1
4N-0641: 0.8mm Thick Gasket
4N-0641: 0.8mm Thick GasketQuantity: 1
9L-6910: 0.8mm Thick Engine Oil Lines Gasket
9L-6910: 0.8mm Thick Engine Oil Lines GasketQuantity: 2
9Y-4811: Control Valve Diaphragm
9Y-4811: Control Valve DiaphragmQuantity: 1
4L-7711: 42.52mm Inner Diameter O-Ring Seal
4L-7711: 42.52mm Inner Diameter O-Ring SealQuantity: 2
9M-4849: 5.33 x 23.16mm 70A VMQ O-Ring
9M-4849: 5.33 x 23.16mm 70A VMQ O-RingQuantity: 2
2A-3398: 2.04mm Thick Oil Pan Gasket
2A-3398: 2.04mm Thick Oil Pan GasketQuantity: 1
3S-1219: 5.33 x 139.06mm 70A VMQ O-Ring
3S-1219: 5.33 x 139.06mm 70A VMQ O-RingQuantity: 2
8M-4395: 63.09mm Inside Diameter Seal-O-Ring
8M-4395: 63.09mm Inside Diameter Seal-O-RingQuantity: 2
6L-1651: 5.33 x 50.17mm 70A VMQ O-Ring
6L-1651: 5.33 x 50.17mm 70A VMQ O-RingQuantity: 4
8M-4443: 3.53 x 44.04mm 70A VMQ O-Ring
8M-4443: 3.53 x 44.04mm 70A VMQ O-RingQuantity: 2
6F-7062: 12.7mm Inner Diameter Cylinder Block Washer
6F-7062: 12.7mm Inner Diameter Cylinder Block WasherQuantity: 1
Showing 1 to 20 of 20
DescriptionSpecificationsCompatible Models
Specifications for part number 6V-4749

We are still working on adding a specification for this part.

Compatible Models for part number 6V-4749

TRUCK ENGINE

3406 3406C 3406B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert