Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits8C-5378: KIT-TRANSMISSION PARTS & CASE
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits
8C-5378: KIT-TRANSMISSION PARTS & CASE
8C-5378: KIT-TRANSMISSION PARTS & CASE

Transmission Gasket Kit - Parts & Case

Brand: Cat

fallback-image
8C-5378: KIT-TRANSMISSION PARTS & CASE

Transmission Gasket Kit - Parts & Case

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
This Transmission Gasket Kit contains all gaskets, seals, and o-rings needed to rebuild the parts and case during a transmission overhaul.

Attributes:
A Cat® Transmission Gasket Kit allows you to order a single part number which contains all the components for the application, while incorporating changes for the latest design changes.

Recommended Application:
All Applications

Description:
This Transmission Gasket Kit contains all gaskets, seals, and o-rings needed to rebuild the parts and case during a transmission overhaul.

Attributes:
A Cat® Transmission Gasket Kit allows you to order a single part number which contains all the components for the application, while incorporating changes for the latest design changes.

Recommended Application:
All Applications

Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Wheel Tractor
637G637E631E631G
View More
Wheel Tractor
637G637E631E631G
Warranty Information
Return Policy
Parts included in this kit

No results available.

7G-1594: 0.5mm Thick Cover Gasket
7G-1594: 0.5mm Thick Cover GasketQuantity: 1
2K-2939: 177.39mm Inner Diameter O-Ring Seal
2K-2939: 177.39mm Inner Diameter O-Ring SealQuantity: 1
9M-4849: 5.33 x 23.16mm 70A VMQ O-Ring
9M-4849: 5.33 x 23.16mm 70A VMQ O-RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 2
1S-9799: 3.53 x 36.09mm 70A VMQ O-Ring
1S-9799: 3.53 x 36.09mm 70A VMQ O-RingQuantity: 2
5H-7153: 31.12mm Inner Diameter O-Ring Seal
5H-7153: 31.12mm Inner Diameter O-Ring SealQuantity: 1
5D-7523: 684.28mm Inner Diameter O-Ring Seal
5D-7523: 684.28mm Inner Diameter O-Ring SealQuantity: 1
9H-3360: 5.33 x 557.61mm 75A NBR O-Ring
9H-3360: 5.33 x 557.61mm 75A NBR O-RingQuantity: 1
2D-6507: 481.46mm Inside Diameter Seal-O-Ring
2D-6507: 481.46mm Inside Diameter Seal-O-RingQuantity: 2
4F-9029: 29.74mm Inner Diameter O-Ring Seal
4F-9029: 29.74mm Inner Diameter O-Ring SealQuantity: 1
7G-6373: 0.8mm Thick Cover Gasket
7G-6373: 0.8mm Thick Cover GasketQuantity: 1
4F-7390: 53.34mm Inner Diameter Seal O Ring
4F-7390: 53.34mm Inner Diameter Seal O RingQuantity: 1
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
7M-8485: 2.95 x 29.74mm 90A NBR O-RingQuantity: 1
8M-4390: 3.53 x 56.74mm 70A VMQ O-Ring
8M-4390: 3.53 x 56.74mm 70A VMQ O-RingQuantity: 2
8M-4992: 3.5 X 41mm 70A VMQ O-Ring
8M-4992: 3.5 X 41mm 70A VMQ O-RingQuantity: 2
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 1
Showing 1 to 16 of 16
DescriptionSpecificationsCompatible Models
Description for part number 8C-5378

Description:
This Transmission Gasket Kit contains all gaskets, seals, and o-rings needed to rebuild the parts and case during a transmission overhaul.

Attributes:
A Cat® Transmission Gasket Kit allows you to order a single part number which contains all the components for the application, while incorporating changes for the latest design changes.

Recommended Application:
All Applications

View More
Specifications for part number 8C-5378

We are still working on adding a specification for this part.

Compatible Models for part number 8C-5378

WHEEL TRACTOR

637G 637E 631E 631G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert