Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits8C-8464: Transmission Pump Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits
8C-8464: Transmission Pump Kit
8C-8464: Transmission Pump Kit

Transmission Pump Kit

Brand: Cat

fallback-image
8C-8464: Transmission Pump Kit

Transmission Pump Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

111-4919: 73.13mm Outside Diameter Lip Type Rubber Seal
111-4919: 73.13mm Outside Diameter Lip Type Rubber SealQuantity: 1
9X-7674: 70.4mm Outer Diameter Rubber Rectangular Seal
9X-7674: 70.4mm Outer Diameter Rubber Rectangular SealQuantity: 1
4J-5267: 3.53 x 24.99mm 90A NBR O-Ring
4J-5267: 3.53 x 24.99mm 90A NBR O-RingQuantity: 2
8M-4992: 3.5 X 41mm 70A VMQ O-Ring
8M-4992: 3.5 X 41mm 70A VMQ O-RingQuantity: 1
2K-8257: 148.82mm Inner Diameter Seal O Ring
2K-8257: 148.82mm Inner Diameter Seal O RingQuantity: 1
8M-5248: 3.53 x 28.17mm 70A VMQ O-Ring
8M-5248: 3.53 x 28.17mm 70A VMQ O-RingQuantity: 2
1H-8128: 94.84mm Inside Diameter Seal-O-Ring
1H-8128: 94.84mm Inside Diameter Seal-O-RingQuantity: 2
175-7897: 3.53 x 78.97mm 75A NBR O-Ring
175-7897: 3.53 x 78.97mm 75A NBR O-RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 6
8C-3077: 53.57mm Inside Diameter Seal-O-Ring
8C-3077: 53.57mm Inside Diameter Seal-O-RingQuantity: 1
2D-8009: 142.47mm Inside Diameter Seal-O-Ring
2D-8009: 142.47mm Inside Diameter Seal-O-RingQuantity: 1
2H-3931: 3.53 x 82.14mm 75A NBR O-Ring
2H-3931: 3.53 x 82.14mm 75A NBR O-RingQuantity: 1
Showing 1 to 12 of 12
DescriptionSpecificationsCompatible Models
Specifications for part number 8C-8464

We are still working on adding a specification for this part.

Compatible Models for part number 8C-8464

TRACK-TYPE TRACTOR

D10N D9N

RIPPER

10

BULLDOZER

10SU 10U

WINCH

59 59N 58L 59L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert