AloitusVoimans.Vaihteistot & komponentitVaihteiston laakerit1M-5514: Ulkokehä, sisähalkaisija 134,793 mm
Aloitus
Voimans.Vaihteistot & komponentitVaihteiston laakerit
1M-5514: Ulkokehä, sisähalkaisija 134,793 mm
1M-5514: Ulkokehä, sisähalkaisija 134,793 mm

Cat® Rullalaakerin ulkokehä, sisähalkaisija 134,793 mm

Tuotemerkki: Cat

Tuotteen kuvat
1M-5514: Ulkokehä, sisähalkaisija 134,793 mm
1M-5514: Ulkokehä, sisähalkaisija 134,793 mm
1M-5514: Ulkokehä, sisähalkaisija 134,793 mm
1M-5514: Ulkokehä, sisähalkaisija 134,793 mm
1M-5514: Ulkokehä, sisähalkaisija 134,793 mm

Cat® Rullalaakerin ulkokehä, sisähalkaisija 134,793 mm

Tuotemerkki: Cat

Tarkista hinta
Tarkista hinta
Näet asiakashintasi kirjautumalla sisään
Takuutiedot
Palautuskäytäntö
Kuvaus
Kuvaus

Description:
Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.

Attributes:
• Single flange outer bearing race
• With dowel hole
• Outside Diameter: 145.066 mm (5.711 in)
• Inside Diameter: 134.793 mm (5.3068 in)
• Height: 20.000 mm (0.787 in)

Application:
Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.

Varoitus:Tämä tuote voi altistaa sinut kemikaaleille, kuten lyijylle ja lyijy-yhdisteille, joiden Kalifornian osavaltio tietää aiheuttavan syöpää ja synnynnäisiä epämuodostumia tai muita lisääntymishaittoja. Lisätietoja on osoitteessa www.P65Warnings.ca.gov.

Description:
Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.

Attributes:
• Single flange outer bearing race
• With dowel hole
• Outside Diameter: 145.066 mm (5.711 in)
• Inside Diameter: 134.793 mm (5.3068 in)
• Height: 20.000 mm (0.787 in)

Application:
Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.

Varoitus:Tämä tuote voi altistaa sinut kemikaaleille, kuten lyijylle ja lyijy-yhdisteille, joiden Kalifornian osavaltio tietää aiheuttavan syöpää ja synnynnäisiä epämuodostumia tai muita lisääntymishaittoja. Lisätietoja on osoitteessa www.P65Warnings.ca.gov.
Tekniset tiedot
Tekniset tiedot
MittayksikötYhdysvallatMetrijärjestelmä
Outside Diameter (mm): 145.066
Inside Diameter (mm): 134.793
Height (mm): 20
Outside Diameter (in): 5.711
Inside Diameter (in): 5.3068
Height (in): 0.787
Material: Alloy Steel
MittayksikötYhdysvallatMetrijärjestelmä
Outside Diameter (mm): 145.066
Inside Diameter (mm): 134.793
Height (mm): 20
Näytä enemmän
Yhteensopivat mallit
Yhteensopivat mallit
Wheel Tractor
666641651657
Marine Transmission
72117221
Track Loader
983
Soil Compactor
825B
Ejector Truck
740730C2 EJ730740B730C
Off Highway Truck
789G785D793D789D793F789785793
Wheel Dozer
834824B824
Landfill Compactor
826B
Motor Grader
16
Rotary Cutter
RC20
Wheel Loader
992B988992
Track-Type Tractor
D7F
Articulated Truck
D35C725C730 EJECTORD300B725730C2740B725C2D25C740D350C735B730D30C730C735 OEM735
Wheel Scraper
666666B657657B
Truck
785789793F CMD793793F OEM793F XQ769785G793D793B793C773793F769B789C789D789B785C785D785B
Spray Ar
CAT WDS
Tractor
772776C784C784B768B
Näytä enemmän
Wheel Tractor
666641651657
Takuutiedot
Palautuskäytäntö
Osakaavio, 1M-5514
Näytä yksityiskohtaiset osakaaviot
Lisää laite
KaavioKuvausTekniset tiedotYhteensopivat mallit
Osakaavio, 1M-5514
Näytä yksityiskohtaiset osakaaviot
Lisää laite
Osanumeron 1M-5514 kuvaus

Description:
Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.

Attributes:
• Single flange outer bearing race
• With dowel hole
• Outside Diameter: 145.066 mm (5.711 in)
• Inside Diameter: 134.793 mm (5.3068 in)
• Height: 20.000 mm (0.787 in)

Application:
Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.

Näytä enemmän
Varoitus:Tämä tuote voi altistaa sinut kemikaaleille, kuten lyijylle ja lyijy-yhdisteille, joiden Kalifornian osavaltio tietää aiheuttavan syöpää ja synnynnäisiä epämuodostumia tai muita lisääntymishaittoja. Lisätietoja on osoitteessa www.P65Warnings.ca.gov.
Osanumeron 1M-5514 tekniset tiedot

Mittayksiköt

YhdysvallatMetrijärjestelmä
Outside Diameter (mm): 145.066
Inside Diameter (mm): 134.793
Height (mm): 20
Outside Diameter (in): 5.711
Inside Diameter (in): 5.3068
Height (in): 0.787
Material: Alloy Steel
Näytä enemmän
Yhteensopivat mallit osanumerolle 1M-5514

WHEEL TRACTOR

666 641 651 657

MARINE TRANSMISSION

7211 7221

TRACK LOADER

983

SOIL COMPACTOR

825B

EJECTOR TRUCK

740 730C2 EJ 730 740B 730C

OFF HIGHWAY TRUCK

789G 785D 793D 789D 793F 789 785 793

WHEEL DOZER

834 824B 824

LANDFILL COMPACTOR

826B

MOTOR GRADER

16

ROTARY CUTTER

RC20

WHEEL LOADER

992B 988 992

TRACK-TYPE TRACTOR

D7F

ARTICULATED TRUCK

D35C 725C 730 EJECTOR D300B 725 730C2 740B 725C2 D25C 740 D350C 735B 730 D30C 730C 735 OEM 735

WHEEL SCRAPER

666 666B 657 657B

TRUCK

785 789 793F CMD 793 793F OEM 793F XQ 769 785G 793D 793B 793C 773 793F 769B 789C 789D 789B 785C 785D 785B

SPRAY AR

CAT WDS

TRACTOR

772 776C 784C 784B 768B

Näytä enemmän
AvainAvain
Tehdastäyttö

Valmistajan teknisten tietojen perusteella tämä osa on suunniteltu sopimaan Cat-laitteeseesi.

Mahdolliset muutokset valmistajan kokoonpanoon voivat johtaa siihen, että tuote ei sovi Cat-laitteeseesi. Ota yhteyttä Cat-edustajaan ennen ostoa varmistaaksesi, että tämä osa sopii Cat-laitteeseesi sen nykyisessä tilassa ja oletetussa kokoonpanossa. Tämä osoitin ei takaa kaikkien osien yhteensopivuutta.

Tehdaskunnostettu

Ei-palautettava

Sarja

Vaihdettu

Tehdaskunnostettu

Ei-palautettava

Sarja

Vaihdettu

Keskustele asiantuntijan kanssa