Caterpillar

उपकरण चुनें

अपने उपकरण के लिए उपयुक्त पार्ट्स को देखने के लिए उपकरण का चयन करें.
कोई भी अनुशंसित परिणाम नहीं हैं फिर से कोशिश करें.
रजिस्टर करें
Caterpillar

उपकरण जोड़ें

फ़िट होने वाले पार्ट्स को खोजने के लिए.फ़िट होने वाले पार्ट्स को खोजने के लिए.
पार्ट नंबर या नाम खोजें

उपकरण चुनें

होमवर्कशॉप के सामानटूल6V-7876: Seal Installer Tool
होम
वर्कशॉप के सामानटूल
6V-7876: Seal Installer Tool
6V-7876: Seal Installer Tool

Cat® Seal Installer Tool is used to safely and efficiently disassemble and reassemble axle, ensuring a proper and secure fit

ब्रांड: Cat

उत्पाद की छवियाँ
6V-7876: Seal Installer Tool
6V-7876: Seal Installer Tool
6V-7876: Seal Installer Tool
6V-7876: Seal Installer Tool
6V-7876: Seal Installer Tool

Cat® Seal Installer Tool is used to safely and efficiently disassemble and reassemble axle, ensuring a proper and secure fit

ब्रांड: Cat

कीमतें जांचें
कीमतें जांचें
अपने ग्राहक की कीमत को देखने के लिए लॉग इन करें
वारंटी संबंधी जानकारी
वापसी नीति
विवरण
विवरण

The Seal Installer Tool features a cylindrical body with a tapered end that is precisely shaped to apply even pressure across the surface of the axle seal. This tapered design allows the tool to gradually and gently guide the seal into its proper position during installation, or to carefully remove the seal without causing damage to the surrounding components.

Attributes:
• Align the seal with the bore and using the driver to carefully press it in until it is fully seated
• Prevents tearing or deformation of the seal during installation

Applications:
The Seal Installer Tool is used in the rear trunnion support of the oscillating axle and helps to install the crankshaft rear seal and helps ensure the oil seal is properly aligned and seated squarely in the axle housing bore or other mounting location. Misalignment can cause leaks or uneven seal wear.

The Seal Installer Tool features a cylindrical body with a tapered end that is precisely shaped to apply even pressure across the surface of the axle seal. This tapered design allows the tool to gradually and gently guide the seal into its proper position during installation, or to carefully remove the seal without causing damage to the surrounding components.

Attributes:
• Align the seal with the bore and using the driver to carefully press it in until it is fully seated
• Prevents tearing or deformation of the seal during installation

Applications:
The Seal Installer Tool is used in the rear trunnion support of the oscillating axle and helps to install the crankshaft rear seal and helps ensure the oil seal is properly aligned and seated squarely in the axle housing bore or other mounting location. Misalignment can cause leaks or uneven seal wear.

विशेष विवरण
विशेष विवरण
मापने की इकाईUSमीट्रिक
Outer Diameter (mm): 184
Outer Diameter (in): 7.244
Inner Diameter (mm): 28.575
Inner Diameter (in): 1.125
Width (mm): 53.5
Width (in): 2.106
Weight (kg): 4.289
Weight (lb): 9.455
Material: Carbon Steel,Coating Mixed: Nonmetallic,Alloy Zinc,Ductile (Spheroidal) Iron
मापने की इकाईUSमीट्रिक
Outer Diameter (mm): 184
Outer Diameter (in): 7.244
Inner Diameter (mm): 28.575
अधिक देखें
कंपेटिबिल्टी मॉडल
कंपेटिबिल्टी मॉडल

फ़िलहाल हमारे पास इस पार्ट के लिए संगतता जानकारी नहीं है.

वारंटी संबंधी जानकारी
वापसी नीति
विवरणविशेष विवरण
पार्ट नंबर 6V-7876 के लिए विवरण

The Seal Installer Tool features a cylindrical body with a tapered end that is precisely shaped to apply even pressure across the surface of the axle seal. This tapered design allows the tool to gradually and gently guide the seal into its proper position during installation, or to carefully remove the seal without causing damage to the surrounding components.

Attributes:
• Align the seal with the bore and using the driver to carefully press it in until it is fully seated
• Prevents tearing or deformation of the seal during installation

Applications:
The Seal Installer Tool is used in the rear trunnion support of the oscillating axle and helps to install the crankshaft rear seal and helps ensure the oil seal is properly aligned and seated squarely in the axle housing bore or other mounting location. Misalignment can cause leaks or uneven seal wear.

अधिक देखें
पार्ट नंबर 6V-7876 के लिए विनिर्देश

मापने की इकाई

USमीट्रिक
Outer Diameter (mm): 184
Outer Diameter (in): 7.244
Inner Diameter (mm): 28.575
Inner Diameter (in): 1.125
Width (mm): 53.5
Width (in): 2.106
Weight (kg): 4.289
Weight (lb): 9.455
Material: Carbon Steel,Coating Mixed: Nonmetallic,Alloy Zinc,Ductile (Spheroidal) Iron
अधिक देखें
कुंजीकुंजी
फैक्ट्री फ़िट

यह पार्ट मैनुफ़ैक्चरर के विनिर्देशों के आधार पर आपके Cat उपकरण में फ़िट होने के लिए डिज़ाइन किया गया है.

मैनुफ़ैक्चरर के कॉन्फ़िगरेशन में किसी भी बदलाव के परिणामस्वरूप उत्पाद आपके Cat उपकरण में फ़िट नहीं हो सकता है. कृपया यह सुनिश्चित करने के लिए खरीदने से पहले अपने Cat डीलर से परामर्श करें कि यह हिस्सा आपके Cat उपकरण के लिए अपनी वर्तमान स्थिति और अनुमानित कॉन्फ़िगरेशन के लिए उपयुक्त है या नहीं. यह इंडिकेटर सभी पार्ट्स के लिए कंपेटिबिल्टी की गारंटी नहीं दे सकता है.

रीमैनुफ़ैक्चर्ड

रिटर्न करने योग्य नहीं

किट

बदलें

रीमैनुफ़ैक्चर्ड

रिटर्न करने योग्य नहीं

किट

बदलें

एक्सपर्ट्स से चैट करें