Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts099-6418: M6 x 1mm Hex Flange Nut
Home
Hardware, Seals, & ConsumablesHardwareFastenersNuts
099-6418: M6 x 1mm Hex Flange Nut
099-6418: M6 x 1mm Hex Flange Nut

Cat® Hex Flange Nut

Brand: Cat

Product Images
099-6418: M6 x 1mm Hex Flange Nut
099-6418: M6 x 1mm Hex Flange Nut
099-6418: M6 x 1mm Hex Flange Nut
099-6418: M6 x 1mm Hex Flange Nut
099-6418: M6 x 1mm Hex Flange Nut

Cat® Hex Flange Nut

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
8T-6974: M6-1 x 80mm Hex Head Bolt
8T-6974: M6-1 x 80mm Hex Head Bolt

Metric, Coarse Thread UNC

Check Price
9X-8256: M6 ID Steel Flat Washer
9X-8256: M6 ID Steel Flat Washer

Cat® A Hard Washer designed for M6 fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Check Price
8T-4971: M6-1 x 30mm Hex Head Bolt
8T-4971: M6-1 x 30mm Hex Head Bolt

Metric, Coarse Thread UNC

Check Price
7X-2534: M6-1 x 50mm Hex Head Bolt
7X-2534: M6-1 x 50mm Hex Head Bolt

Metric, Coarse Thread UNC

Check Price
457-2451: M6-1 x 100mm Hex Head Bolt
457-2451: M6-1 x 100mm Hex Head Bolt

Cat® M6x1 Thread 100mm Long Hex Head Bolt

Check Price
8T-6974
8T-6974: M6-1 x 80mm Hex Head Bolt
Check Price
9X-8256
9X-8256: M6 ID Steel Flat Washer
Check Price
8T-4971
8T-4971: M6-1 x 30mm Hex Head Bolt
Check Price
7X-2534
7X-2534: M6-1 x 50mm Hex Head Bolt
Check Price
457-2451
457-2451: M6-1 x 100mm Hex Head Bolt
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert