Earn up to $150 value in Cat® Credits

Details
Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1A-9579: 38.10mm Shaft Length External Hexagonal Steel Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
1A-9579: 38.10mm Shaft Length External Hexagonal Steel Bolt
1A-9579: 38.10mm Shaft Length External Hexagonal Steel Bolt

Cat® 5/16-18" Threaded Shank Hexagonal Bolt

Brand: Cat

Product Images
1A-9579: 38.10mm Shaft Length External Hexagonal Steel Bolt
1A-9579: 38.10mm Shaft Length External Hexagonal Steel Bolt
1A-9579: 38.10mm Shaft Length External Hexagonal Steel Bolt
1A-9579: 38.10mm Shaft Length External Hexagonal Steel Bolt
1A-9579: 38.10mm Shaft Length External Hexagonal Steel Bolt

Cat® 5/16-18" Threaded Shank Hexagonal Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
1A-9579
This part:
1A-9579: 38.10mm Shaft Length External Hexagonal Steel Bolt
Bolt Length (in)

1.5

Grip Length (in)

0.094

Thread Size (in)

0.012

Description

Cat® 5/16-18" Threaded Shank Hexagonal Bolt

3E-6640
This part:
3E-6640: Fastener Hardware Kit
Thread Size (in)

1/4-20, 5/16-18, 3/8-16, 7/16-14, 1/2-13, 5/8-11, 3/4-10

Bolt Length (in)

3/4, 1, 1 1/4, 1 1/2, 1 3/4, 2, 2 1/4, 2 1/2, 2 3/4, 3, 3 1/4, 3 1/2, 3 3/4, 4

Description

Cat® Fastener Hardware Kit serves to securely join parts together, ensuring structural integrity and stability

627-7252
This part:
627-7252: FASTENER BIN KIT; 5/16 INCH-COARSE
Thread Size (in)

5/16-18

Bolt Length (in)

3/4, 1, 1 1/4, 1 1/2, 2, 2 1/4, 2 1/2, 2 3/4, 3

Description

Inch-Coarse Fastener Bin Kit, 3/8 in., 9 Assorted Lengths, 11 Part Numbers, 405 Pieces, Phosphate and Oil Coating

Related parts
178-2210
178-2210: Fastener Kit - Inch Coarse
Check Price
178-2209
178-2209: FASTENER KIT; INCH, COARSE THREAD
Check Price
9M-1974
9M-1974: M8 ID Steel Flat Washer
Check Price
3E-4352
3E-4352: M8 ID Steel Flat Washer
Check Price
5S-0003
5S-0003: 5/16''-18 Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert