Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1D-4585: 5/8-11 Hexagonal Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
1D-4585: 5/8-11 Hexagonal Head Bolt
1D-4585: 5/8-11 Hexagonal Head Bolt

Cat® 5/8-11x3.25 Inch Bolt

Brand: Cat

Product Images
1D-4585: 5/8-11 Hexagonal Head Bolt
1D-4585: 5/8-11 Hexagonal Head Bolt
1D-4585: 5/8-11 Hexagonal Head Bolt
1D-4585: 5/8-11 Hexagonal Head Bolt
1D-4585: 5/8-11 Hexagonal Head Bolt

Cat® 5/8-11x3.25 Inch Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Bolt Length (in)
Grip Length (in)
Bolt Size (in)
Description
1D-4585
This part:
1D-4585: 5/8-11 Hexagonal Head Bolt
Bolt Length (in)

3.25

Grip Length (in)

1.75

Bolt Size (in)

5/8

Description

Cat® 5/8-11x3.25 Inch Bolt

3E-6640
This part:
3E-6640: Fastener Hardware Kit
Thread Size (in)

1/4-20, 5/16-18, 3/8-16, 7/16-14, 1/2-13, 5/8-11, 3/4-10

Bolt Length (in)

3/4, 1, 1 1/4, 1 1/2, 1 3/4, 2, 2 1/4, 2 1/2, 2 3/4, 3, 3 1/4, 3 1/2, 3 3/4, 4

Description

Cat® Fastener Hardware Kit serves to securely join parts together, ensuring structural integrity and stability

627-7249
This part:
627-7249: FASTNER BIN KIT; 5/8 INCH-COARSE
Thread Size (in)

5/8-11

Bolt Length (in)

1 1/4, 1 3/4, 2 1/4, 2 3/4, 3 1/4

Description

Inch-Coarse Fastener Bin Kit, 5/8 in., 5 Assorted Lengths, 7 Part Numbers, 175 Pieces, Phosphate and Oil Coating

Related parts
2S-7593: 5/8" ID Steel Flat Washer
2S-7593: 5/8" ID Steel Flat Washer

FLAT WASHER

Check Price
5P-8247: 5/8" ID Steel Flat Washer
5P-8247: 5/8" ID Steel Flat Washer

Cat® A Hard Washer designed for 0.625-inch fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Check Price
4K-0367: 5/8''-11 Hex Nut
4K-0367: 5/8''-11 Hex Nut

Cat® 0.625" Steel Hexagonal Full Nut

Check Price
2S-7593
2S-7593: 5/8" ID Steel Flat Washer
Check Price
5P-8247
5P-8247: 5/8" ID Steel Flat Washer
Check Price
4K-0367
4K-0367: 5/8''-11 Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert