Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeWorkshop SuppliesToolsPneumatic ToolsImpact Wrenches222-3048: Pistol Impact Wrench
HomeWorkshop SuppliesToolsPneumatic ToolsImpact Wrenches222-3048: Pistol Impact Wrench
222-3048: Pistol Impact Wrench

Cat® Pistol Impact Wrench is a handheld power tool used for high-torque fastening and loosening of nuts and bolts, enhancing efficiency and productivity

Brand: Cat

Product Images
222-3048: Pistol Impact Wrench
222-3048: Pistol Impact Wrench
222-3048: Pistol Impact Wrench

Cat® Pistol Impact Wrench is a handheld power tool used for high-torque fastening and loosening of nuts and bolts, enhancing efficiency and productivity

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 222-3048

Units of Measure

USMetric
Material: Carbon Steel
Overall Length (in): 6.5
Weight (kg): 1.7
Air Consumption, Working (LPM): 708 (From SCFM) and 99.1 (From CFM)
Overall Height (mm): 179.0
Air Consumption, Working (CFM): 3.5
Recommended Hose Size, ID Min. (mm): 10.0
Recommended Air Pressure (psig): 90.0
Height (in): 7.0
Air Consumption, Free Speed (CFM): 1.9
Sound Level, Free Speed (dBa): 84.6
Width (mm): 57.0
Air Consumption, Free Speed (LPM): 396.4 (From SCFM) and 53.8 (From CFM)
Recommended Air Pressure (kPa): 620.0
Recommended Hose Size, ID Min. (in): 3/8
Height (mm): 179.0
Air Consumption, Free Speed (SCFM): 14.0
Blows Per Minute: 1,170.0
Maximum Torque (N-m): 285.0
Max. Torque Range (ft-lb): 185 Forward / 210 Reverse
Air Consumption, Working (SCFM): 25.0
Drive (in): 3/8
Overall Width (in): 2.2
Free Speed Reverse (RPM): 9,000.0
Torque Range (ft-lb): 50 to 185 (Forward)
Overall Width (mm): 57.0
Air Inlet Thread Size (in): 1/4 - 18 NPT
Sound Level, Working (dBa): 95.6
Weight (lb): 3.75
Maximum Torque (ft-lb): 210 (Reverse)
Overall Height (in): 7.0
Torque Range (N-m): 68 to 251 (Forward)
Free Speed, Forward (RPM): 8,000.0
Overall Length (mm): 159.0
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced