Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeWorkshop SuppliesToolsPneumatic ToolsDrills222-3061: Pneumatic Drill
Home
Workshop SuppliesToolsPneumatic ToolsDrills
222-3061: Pneumatic Drill
222-3061: Pneumatic Drill

Cat® Pneumatic Drill (3/8 in) (Reversible)

Brand: Cat

Product Images
222-3061: Pneumatic Drill
222-3061: Pneumatic Drill

Cat® Pneumatic Drill (3/8 in) (Reversible)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 222-3061

Units of Measure

USMetric
Diameter (in): 1.0
Power (watts): 224.0
Diameter (mm): 1.6
Material: Carbon Steel
Spindle Thread Size (in): 3/8-24 UNF
Overall Length (in): 7.9
Thread Size (in): 1/4-18 NPT (Air Inlet)
Free Speed (RPM): 2,000.0
Air Consumption, Working (LPM): 1218 (From SCFM) and 170 (From CFM)
Recommended Hose Size, ID Min. (mm): 8.0
Air Consumption, Working (CFM): 6.0
Recommended Air Pressure (psig): 90.0
Sound Level, Free Speed (dBa): 92.0
Air Consumption, Free Speed (CFM): 10.0
Drill Chuck (Key): 243-6496
Air Consumption, Free Speed (LPM): 2009 (From SCFM) and 283 (From CFM)
Recommended Air Pressure (kPa): 620.0
Recommended Hose Size, ID Min. (in): 5/16
Air Consumption, Free Speed (SCFM): 71.0
Torque Range (in-lb): 0 to 35
Air Consumption, Working (SCFM): 43.0
Drill Chuck (Keyless): 234-0544
Power (hp): 0.3
Free Speed Air Consumption (SCFM): 71.0
Sound Level, Working (dBa): 104.0
Air Inlet Thread Size (in): 1/4 - 18 NPT
Weight (lb): 2.85
Torque Range (N-m): 0 to 4
Free Speed Air Consumption (LPM): 283.2
Free Speed Air Consumption (CFM): 10.0
Overall Length (mm): 199.0
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced