Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsPneumatic ToolsGrinders222-3071: 7" Angle Grinder
Home
Workshop SuppliesToolsPneumatic ToolsGrinders
222-3071: 7" Angle Grinder
222-3071: 7" Angle Grinder

Cat® 7" Angle Grinder cuts through various metals for tasks like removing damaged parts or preparing materials for welding

Brand: Cat

Product Images
222-3071: 7" Angle Grinder
222-3071: 7" Angle Grinder

Cat® 7" Angle Grinder cuts through various metals for tasks like removing damaged parts or preparing materials for welding

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 222-3071

Units of Measure

USMetric
Overall Length (mm): 314.96
Overall Length (in): 12.4
Thread: 5/8"-11
Weight (kg): 3.606
Weight (lb): 7.949
Wheel Capacity (in): 7
Length (in): 12.4
Spindle Thread Size (in): 5/8 - 11
Free Speed (RPM): 6000
Air Consumption, Working (CFM): 35
Wheel Capacity (mm): 175
Air Consumption, Free Speed (CFM): 18
Sound Level (dBa): 85
Length (mm): 315
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert