Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Shoes234-9705: 610mm Width Grouser Track Shoe
HomeUndercarriageTrack ComponentsTrack Shoes234-9705: 610mm Width Grouser Track Shoe
234-9705: 610mm Width Grouser Track Shoe

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Brand: Cat

Product Images
234-9705: 610mm Width Grouser Track Shoe
234-9705: 610mm Width Grouser Track Shoe
234-9705: 610mm Width Grouser Track Shoe
234-9705: 610mm Width Grouser Track Shoe
234-9705: 610mm Width Grouser Track Shoe

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 234-9705

Units of Measure

USMetric
Shoe Width (mm): 610.0
Material: Boron Steel
Plate Thickness (mm): 13
UC System: ABRASION
Joint Type: Regular
ARM: No
Shoe Bolt Hole Spacing B (mm): 149.39
Shoe Bolt Hole Spacing C (mm): 149.39
Shoe Width (in): 24.016
Plate Thickness (in): 0.512
Shoe Bolt Hole Spacing A (mm): 54.51
Track Bolt Thread: M22
Shoe Section 1E Spec: 1E2969
Number of Grousers: Single
Bolt Hole Diameter (in): 0.906
Clipped: No
Shoe Type: Ms
Bolt Hole Diameter (mm): 23
View More
Compatible Models for part number 234-9705

TRACK-TYPE TRACTOR

D6H XL D6R D6R III D6T D6T XL D6R II D6T XW D6XE D6 D6T XW PAT D6 XE

TRACK SKIDDER

527

View More
Compare Alternate Parts
Shoe Width (in)
Plate Thickness (in)
Bolt Hole Diameter (in)
Description
234-9705
This part:
234-9705: 610mm Width Grouser Track Shoe

24.016

0.512

0.906

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

266-0089
This part:
266-0089: Track Shoe

27.953

0.512

0.906

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, MS

266-0088
This part:
266-0088: Track Shoe

27.953

0.512

0.906

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, MS

Related parts
246-5203: 610mm Width Grouser Track Shoe
246-5203: 610mm Width Grouser Track Shoe

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Check Price
237-7531: 760mm Width Grouser Track Shoe
237-7531: 760mm Width Grouser Track Shoe

Cat® Hydraulic Hammer Housing Top Damper absorbs impact and vibration at the housing top, reducing stress and protecting internal components

Check Price
169-5868: Track Shoe
169-5868: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Regular Joint, ES

Check Price
157-1373: 610mm Width Grouser Track Shoe
157-1373: 610mm Width Grouser Track Shoe

Cat® Grouser Track Shoe provides exceptional traction and stability on different surfaces for improved maneuverability and control

Check Price
125-5167: Track Shoe
125-5167: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, MS

Check Price
138-5774: Track Shoe
138-5774: Track Shoe

Cat® Track Shoe Single Grouser, 760mm Wide, Regular Joint, ES

Check Price
133-2890: Track Shoe
133-2890: Track Shoe

Cat® Track Shoe Single Grouser, 660mm Wide, Regular Joint, MS

Check Price
6Y-6389: Track Shoe
6Y-6389: Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint, ES

Check Price
289-5214: Track Shoe
289-5214: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, MS

Check Price
6Y-6287: Track Shoe
6Y-6287: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint, MS

Check Price
6Y-6286: Track Shoe
6Y-6286: Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint, MS

Check Price
283-8702: Track Shoe
283-8702: Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint, ES, Square Hole

Check Price
1Q-4926: Track Shoe
1Q-4926: Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint, MS, Trapezoidal Hole

Check Price
1Q-4973: Track Shoe
1Q-4973: Track Shoe

Cat® Track Shoe Single Grouser, 760mm Wide, Regular Joint, ES, Trapezoidal Hole

Check Price
1Q-4625: Track Shoe
1Q-4625: Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint, ES, Trapezoidal Hole

Check Price
234-9704: 560mm Single Grouser Moderate Service Track Shoe
234-9704: 560mm Single Grouser Moderate Service Track Shoe

Cat® Single Grouser Moderate Service Track Shoe provides traction and stability by gripping terrain, supporting movement during ground engagement

Check Price
246-5213: Track Shoe
246-5213: Track Shoe

Cat® Track Shoe Single Grouser, 760mm Wide, Regular Joint, ES, Square Hole

Check Price
242-8904: Track Shoe
242-8904: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Regular Joint, ES

Check Price
185-5253: Track Shoe
185-5253: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, MS

Check Price
6Y-6391: Track Shoe
6Y-6391: Track Shoe

Cat® Track Shoe Single Grouser, 510mm Wide, Regular Joint, ES

Check Price
1Q-4744: Track Shoe
1Q-4744: Track Shoe

Cat® Track Shoe Single Grouser, 760mm Wide, Regular Joint, MS, Trapezoidal Hole

Check Price
196-1235: Track Shoe
196-1235: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Regular Joint, MS

Check Price
270-2672: Track Shoe
270-2672: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint, ES, Square Hole

Check Price
1Q-4728: Track Shoe
1Q-4728: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Regular Joint, ES, Trapezoidal Hole

Check Price
1Q-4958: Track Shoe
1Q-4958: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint, MS, Trapezoidal Hole

Check Price
1Q-4930: Track Shoe
1Q-4930: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint, ES

Check Price
196-7839: Track Shoe
196-7839: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Regular Joint, MS

Check Price
246-5205: Track Shoe
246-5205: Track Shoe

Cat® Track Shoe Single Grouser, 510mm Wide, Regular Joint, ES

Check Price
246-5140: 560mm Width Grouser Track Shoe
246-5140: 560mm Width Grouser Track Shoe

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Check Price
235-1397: 660mm Width Grouser Track Shoe
235-1397: 660mm Width Grouser Track Shoe

Cat® Grouser Track Shoe provides exceptional traction and stability on different surfaces for improved maneuverability and control

Check Price
234-9700: Track Shoe
234-9700: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Regular Joint, MS

Check Price
185-5256: Track Shoe
185-5256: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, MS

Check Price
6Y-8973: Track Shoe
6Y-8973: Track Shoe

Cat® Track Shoe Single Grouser, 760mm Wide, Regular Joint, MS

Check Price
537-6856: Track Shoe
537-6856: Track Shoe

Cat® Track Shoe Single Grouser, 660mm Wide, Regular Joint, MS

Check Price
246-5203
246-5203: 610mm Width Grouser Track Shoe
Check Price
237-7531
237-7531: 760mm Width Grouser Track Shoe
Check Price
169-5868
169-5868: Track Shoe
Check Price
157-1373
157-1373: 610mm Width Grouser Track Shoe
Check Price
125-5167
125-5167: Track Shoe
Check Price
138-5774
138-5774: Track Shoe
Check Price
133-2890
133-2890: Track Shoe
Check Price
6Y-6389
6Y-6389: Track Shoe
Check Price
289-5214
289-5214: Track Shoe
Check Price
6Y-6287
6Y-6287: Track Shoe
Check Price
6Y-6286
6Y-6286: Track Shoe
Check Price
283-8702
283-8702: Track Shoe
Check Price
1Q-4926
1Q-4926: Track Shoe
Check Price
1Q-4973
1Q-4973: Track Shoe
Check Price
1Q-4625
1Q-4625: Track Shoe
Check Price
234-9704
234-9704: 560mm Single Grouser Moderate Service Track Shoe
Check Price
246-5213
246-5213: Track Shoe
Check Price
242-8904
242-8904: Track Shoe
Check Price
185-5253
185-5253: Track Shoe
Check Price
6Y-6391
6Y-6391: Track Shoe
Check Price
1Q-4744
1Q-4744: Track Shoe
Check Price
196-1235
196-1235: Track Shoe
Check Price
270-2672
270-2672: Track Shoe
Check Price
1Q-4728
1Q-4728: Track Shoe
Check Price
1Q-4958
1Q-4958: Track Shoe
Check Price
1Q-4930
1Q-4930: Track Shoe
Check Price
196-7839
196-7839: Track Shoe
Check Price
246-5205
246-5205: Track Shoe
Check Price
246-5140
246-5140: 560mm Width Grouser Track Shoe
Check Price
235-1397
235-1397: 660mm Width Grouser Track Shoe
Check Price
234-9700
234-9700: Track Shoe
Check Price
185-5256
185-5256: Track Shoe
Check Price
6Y-8973
6Y-8973: Track Shoe
Check Price
537-6856
537-6856: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced