Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes254-4470: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
254-4470: Track Shoe
254-4470: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Master Joint, MS

Brand: Cat

Product Images
254-4470: Track Shoe
254-4470: Track Shoe
254-4470: Track Shoe
254-4470: Track Shoe
254-4470: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Master Joint, MS

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
254-4470254-4470
318-1064318-1064
234-9705234-9705
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 254-4470
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 254-4470

Units of Measure

USMetric
Shoe Width (mm): 610
Track Pitch (mm): 203.2
Bolt Size (in): 0.8661
Material: Boron Steel
Track Pitch (in): 8
Plate Thickness (mm): 13
UC System: ABRASION
Joint Type: Master
ARM: No
Shoe Bolt Hole Spacing B (mm): 167.4
Shoe Bolt Hole Spacing C (mm): 167.4
Shoe Width (in): 24.016
Shoe Bolt Hole Spacing A (mm): 54.51
Plate Thickness (in): 0.512
Shoe Section 1E Spec: 1E2969
Number of Grousers: Single
Bolt Hole Diameter (in): 0.906
Clipped: No
Master Bolt Thread: M22
Shoe Type: MS
Bolt Hole Diameter (mm): 23
Bolt Size (mm): M22
View More
Compatible Models for part number 254-4470

TRACK-TYPE TRACTOR

D6H XL D6R D6R III D6T D6T XL D6R II D6T XW D6XE D6 D6T XW PAT D6 XE

TRACK SKIDDER

527

View More
Related parts
565-3581
565-3581: Track Shoe
Check Price
6Y-6298
6Y-6298: Track Shoe
Check Price
6Y-6404
6Y-6404: Track Shoe
Check Price
6Y-6300
6Y-6300: Track Shoe
Check Price
6Y-6397
6Y-6397: Track Shoe
Check Price
565-3591
565-3591: Track Shoe
Check Price
565-3580
565-3580: Track Shoe
Check Price
565-3578
565-3578: Track Shoe
Check Price
565-3587
565-3587: Track Shoe
Check Price
6Y-6294
6Y-6294: Track Shoe
Check Price
6Y-6412
6Y-6412: Track Shoe
Check Price
254-4475
254-4475: Track Shoe
Check Price
254-4473
254-4473: Track Shoe
Check Price
339-0268
339-0268: Track Shoe
Check Price
565-3588
565-3588: Track Shoe
Check Price
565-3589
565-3589: Track Shoe
Check Price
537-6857
537-6857: Track Shoe
Check Price
6Y-6296
6Y-6296: Track Shoe
Check Price
6Y-6394
6Y-6394: Track Shoe
Check Price
563-5919
563-5919: Track Shoe
Check Price
565-3583
565-3583: Track Shoe
Check Price
565-3584
565-3584: Track Shoe
Check Price
570-0556
570-0556: Track Shoe
Check Price
1Q-4607
1Q-4607: Track Shoe
Check Price
254-0230
254-0230: Track Shoe
Check Price
254-4469
254-4469: Track Shoe
Check Price
254-4472
254-4472: Track Shoe
Check Price
157-1374
157-1374: Track Shoe
Check Price
1Q-4995
1Q-4995: SHOE-M TRACK
Check Price
1Q-4626
1Q-4626: Track Shoe
Check Price
1Q-4997
1Q-4997: Track Shoe
Check Price
339-0259
339-0259: Track Shoe
Check Price
291-9151
291-9151: Track Shoe
Check Price
254-4467
254-4467: Track Shoe
Check Price
254-4468
254-4468: Track Shoe
Check Price
196-1236
196-1236: Track Shoe
Check Price
254-0234
254-0234: Track Shoe
Check Price
565-3585
565-3585: Track Shoe
Check Price
565-3590
565-3590: Track Shoe
Check Price
254-4471
254-4471: Track Shoe
Check Price
565-3582
565-3582: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert