Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Bearings262-7162: Connecting Rod Bearing
HomeEngineEngine ComponentsEngine Bearings262-7162: Connecting Rod Bearing
262-7162: Connecting Rod Bearing

Cat® 4.656mm Thick Connecting Rod Bearing

Brand: Cat

Product Images
262-7162: Connecting Rod Bearing
262-7162: Connecting Rod Bearing
262-7162: Connecting Rod Bearing
262-7162: Connecting Rod Bearing
262-7162: Connecting Rod Bearing

Cat® 4.656mm Thick Connecting Rod Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 262-7162

Units of Measure

USMetric
Thickness (in): 0.18
Thickness (mm): 4.66
Width (in): 3.25
Width (mm): 82.5
View More
Compatible Models for part number 262-7162

GEN SET ENGINE

3608 3606 C280-16 3616

MARINE AUXILIARY

3608

MARINE ENGINE

3616 3612 C280-16 C280-12 C280-6 C280-8

LOCOMOTIVE ENGINE

3612

GAS ENGINE

G3608 G3612 G3616

GEN SET-MILITARY

3608

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced