Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUndercarriageTrack ComponentsTrack Shoes294-0569: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
294-0569: Track Shoe
294-0569: Track Shoe

Cat® Track Shoe Single Grouser, 790mm Wide, Regular Joint, MS

Brand: Cat

Product Images
294-0569: Track Shoe
294-0569: Track Shoe
294-0569: Track Shoe
294-0569: Track Shoe
294-0569: Track Shoe

Cat® Track Shoe Single Grouser, 790mm Wide, Regular Joint, MS

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
294-0569
This part:
294-0569: Track Shoe
Length (in)

31.1

Track Pitch (in)

7.98

Weight (lb)

56.61

Description

Cat® Track Shoe Single Grouser, 790mm Wide, Regular Joint, MS

289-5214
This part:
289-5214: Track Shoe
Bolt Size (in)

0.8661

Track Pitch (in)

8

Shoe Width (in)

27.953

Description

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, MS

246-5203
This part:
246-5203: 610mm Width Grouser Track Shoe
Bolt Size (in)

0.8661

Track Pitch (in)

8

Shoe Width (in)

24.016

Description

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

266-0089
This part:
266-0089: Track Shoe
Bolt Size (in)

0.8661

Track Pitch (in)

8

Shoe Width (in)

27.953

Description

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, MS

234-9700
This part:
234-9700: Track Shoe
Bolt Size (in)

0.8661

Track Pitch (in)

8

Shoe Width (in)

36.024

Description

Cat® Track Shoe Single Grouser, 915mm Wide, Regular Joint, MS

Related parts
266-0088
266-0088: Track Shoe
Check Price
294-0575
294-0575: Track Shoe
Check Price
294-0570
294-0570: Track Shoe
Check Price
294-4980
294-4980: Track Shoe
Check Price
540-3825
540-3825: 790mm Width Grouser Track Shoe
Check Price
540-3827
540-3827: 790mm Width Grouser Track Shoe
Check Price
294-4979
294-4979: Track Shoe
Check Price
294-0574
294-0574: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert