Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2H-0637: 1''-14 x 7 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2H-0637: 1''-14 x 7 1/2'' Hex Head Bolt
2H-0637: 1''-14 x 7 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
2H-0637: 1''-14 x 7 1/2'' Hex Head Bolt
2H-0637: 1''-14 x 7 1/2'' Hex Head Bolt
2H-0637: 1''-14 x 7 1/2'' Hex Head Bolt
2H-0637: 1''-14 x 7 1/2'' Hex Head Bolt
2H-0637: 1''-14 x 7 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2H-0637

Units of Measure

USMetric
Bolt Length (in): 7.5
Bolt Length (mm): 190.5
Bolt Type: Hex Head
Grip Length (in): 5.0
Grip Length (mm): 127.0
Material: Steel,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.039
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 1.000
Locking Feature: None
Thread Size (dia x pitch) (mm): 1.000x14
View More
Compatible Models for part number 2H-0637

TRACK-TYPE TRACTOR

D9E D9G D10

GEN SET ENGINE

D399

MARINE ENGINE

D399

RIPPER

10

PIPELAYER

594

VEHICULAR ENGINE

D348 D349

INDUSTRIAL ENGINE

D399

WHEEL SCRAPER

623F 623B 623E

GAS ENGINE

G399

BULLDOZER

10S 10U 10C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced