Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings2S-2760: 152.91mm Free Length Compression Spring
HomeHardware, Seals, & ConsumablesHardwareSprings2S-2760: 152.91mm Free Length Compression Spring
2S-2760: 152.91mm Free Length Compression Spring

Outside Diameter: 1 in

Brand: Cat

Product Images
2S-2760: 152.91mm Free Length Compression Spring
2S-2760: 152.91mm Free Length Compression Spring
2S-2760: 152.91mm Free Length Compression Spring
2S-2760: 152.91mm Free Length Compression Spring
2S-2760: 152.91mm Free Length Compression Spring

Outside Diameter: 1 in

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2S-2760
Material Description: Steel
Outside Diameter (OD) - A (in): 1
Notes: Solid Length: 99.3, Free length: 152.91, Assembled Length: 117.14, Load at Assembled Length: 499, Total Coils: 23, Spring Rate NMM: 14.09
Wire Diameter - C (in): 4.32
Length - B (in): 6 1/8
Material: Carbon Steel,Alloy Steel
Coating: Phos/oil
Spring Type: Compression
View More
Compatible Models for part number 2S-2760

GENERATOR

WEG SR4B SR500 XQP500 SR4 SR5 SR4BHV

TRUCK ENGINE

3408B 3406E 3406C 3406B C16 C15 C18 C-18 C-15 C-16 3408 3406

WHEEL TRACTOR-SCRAPER

637 631 631K 637K 657 651

SPL EXCAVATOR BASED SOLN

OEM-PM

ROTARY DRILL

MD6310 MD6200 MD6540C MD6250 MD6380

EXCAVATOR

375-A L 374F L 3101 385C FS 385C L 365C L MH 374D L 374F 385B 385C 365C L 245D 245B 390F L 365C MH3295 390D 390F 390D L 395 385C L MH 375-A 245 374

SHOVEL

6040

WHEEL TRACTOR

633E II 651B 651E 631K 631D 631E 631C 631G 621 637 651 623B 623G 623E 623F 621B 633C 657E 657B 621E 621F 633D 657G 621G 639D 627B 627G 627E 627F 637G 637D 637E 637K

ROTARY MIXER

RM500B RM800

VEHICULAR ENGINE

3516 3512

TRACK LOADER

983 983B

SOIL COMPACTOR

825 825H 825G 825K 825C 825B 825G II

PETROLEUM ENGINE

C-15 3512 C15 C18 C27 3508C 3508B C32 3412E 3512E 3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80

WHEEL DOZER

854G 854K 844H 834 824B 844 834G 834H 834B 834K 814B 824H 824G 824C 824K 824 824G II

LANDFILL COMPACTOR

836 826 826G II 836H 836G 836K 826C 826B 826G 826H 826K

PETROLEUM GEN SET

3512B 3512C C27 C15 C18 C32

WHEEL LOADER

988 XE 988GC 986H 986K 988B 988G 988H 988F 988K 990 II 988F II 986 988 994 990 980G II 988K XE 980F II 990K 990H 993K 992D 980C 992C 980F 980H 980G 992G 992K

SOIL STABILIZER

SS-250B SS-250

ARTICULATED TRUCK

D35HP D350E D350E II D400E II D400E 740B D400D 740 GC D400 D40D 740 735C 735B 735 OEM 735

ENGINE - INDUSTRIAL

CG170-16 3512B 3406B 3406C C15 LD700E

INDUSTRIAL ENGINE

C32 C27 C18 3456 3412 3406 3512 3516 3508B C-15 C-16 3508 3406E 3406B 3406C D343 D346 3408E 3408B 3408C 3512E 3512B 3512C 3412E 3412C CG137-08 C15

QUARRY TRUCK

775D 775B 771D 771C 772G 770G

WHEEL SCRAPER

651E 666B 631G 621E 657G 621F 621B 657E 657B 623F 623E 637K 637G 627F 627E 666 657

SPRAY AR

CAT WDS

TRACTOR

772B 784C 784B 776D 776C 776B 768C 768B

GAS ENGINE

G343 G3512H G3512B G3512J CG137-08 G3508J CG137-12 G3508B G3412 G3408C G3408B G3516J G3516E G3408 G3406 G3516C G3516B G3512 G3516 G3508

BULLDOZER

824S 834U 834S 825 9SU 8SU 10SU 11SU 8S 8U 9C 9U 9S 11U 10U 8A

PUMPER

HT400 SPF343 SCT673 SPF343C SPS342 SPS343 SPT343 SPT342

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD55B AD60 AD55 AD30 AD45 AD40

POWER MODULE

XQC1200 C32 C18 PM3508 XQG400 PM3456 PM3512 PM3412 TR43-C18L PMG3516

LOAD HAUL DUMP

R3000H R2900G R2900 R2900 XE

REMAN ENGINE

3406E

OFF HIGHWAY TRUCK

777G 773GC 3508B 772 770 785D 785

MATERIAL HANDLER

MH3295

OEM SOLUTIONS

3412C

WINCH

57H 59 58 59N 59L 58L

MOTOR GRADER

16 16G 24H 24M 16H NA

ROTARY CUTTER

RC7 RC20

HYDRAULIC SHOVEL

6018 6015 6040 6030 6030 T4 6030 T2 6015 FS 6040 FS 6060

TRACK-TYPE TRACTOR

D8 GC D9 GC D9 D8 D10N D10R D11N D11R D8GC D8T D8R D8L D8N D9T D9R D8R II D9L D9N

MARINE ENGINE

C30 C32 3412 3408 3406 3516 3512 C18 MARINE 3508 C18 C15 3508C 3508B 3408B 3408C 3406B 3406C 3406E D346 3516B D343 3512C 3512E 3512B 3412C 3412E 3412D

MARINE AUXILIARY

C32 3512 3508 3512C 3512B 3508B 3508C

PIPELAYER

587T 587R 578 PL83 PL87 583T 583R 589

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5110B 5130 5130B

FRONT SHOVEL

385C 5080 5090B

MOBILE HYD POWER UNIT

385C 365C L 390F 385C L TH43-C18

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-P800 3508 CX31-C18I CX35-C18I CX31-C15I C18

RIPPER SCARIFIER

16G

POWER PACKAGE

G3406

GENERATOR SET

DE500 G3406 DE630 G3516 G3512 C18 GENSET G3508 3508 3412C XQ1140 G3412 D500GC DG400 DE605GC C15 GENSET 3412 C32 GEN SET CG137-12 DG500 DE715GC C18 C15 3512 C32 GENSET C15 I6 C18 MARINE GS CG137-08 3456 DG450 DE660GC C18 GEN SET C18 GEN SE DE600SGC DE1000S D550GC G3516B G3516C D1000 G3516E D600 GC G3516H 3508C 3508B DG350 C9 C27 C32 D450GC D800 C15 GEN SE XQP1100 DE500SGC G3412C C18 I6 DE1250 3512C 3512B 3408C 3406C 3406E G3512E G3512H

RECLAIMER MIXER

RM-350B RM-350 RM800 RM500B RM-500 RM-250C

ENGINE

C15 C18 G3412 G3408C 3512E 3508PETROL 3512B 3512C G3516C G3516J G3516H G3406 G3408 G3412C 3512PETROL C32 INDUSTRIAL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3516 3512 C18 C32 C27 3512E 3512C 3512B 3508 3508C 3508B

EJECTOR TRUCK

740B D400E II 740

COLD PLANER

PM820 PM825 PM822 PM620 PR-1000C PM622 PR-450 PR-750B PM-565B PR-1000 PR-450C PM-465 PM-200 PM-201 PM-565

ROAD RECLAIMER

RM800 RR-250B RM600 RM500B RM500 RR-250 RM-350B

ENGINE - MACHINE

3408 C27 3208 C4.4

CHALLENGER

MT865 MT855 MT845 MT835 MTC855 MTC865 MTC835 MTC845

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C G3412C DE1100 3512B POWER SYS G3516C G3516B G3508 C15 GEN SE G3516 G3512 3508B 3456 3412 3412C 3508 DE800S 3406 3408 3512 3516

RIPPER

9 8 11 10

ROTARY/TRACK DRILLS

MD6290

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 775G 775F 772G OEM 775E 775D 777C 777B 789B 777D 777G 777F 775G OEM 769B 770G OEM 769D 769C 785 789 793 797 770G 793B 772G 69D 773E 785G 773D 773G 773F 773G OEM 785C 785D 797B 773B 785B 769 772 770 773 777 775G LRC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced