Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits387-8014: Fuel Lines Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
387-8014: Fuel Lines Kit
387-8014: Fuel Lines Kit

Fuel Lines Kit

Brand: Cat

Product Images
387-8014: Fuel Lines Kit
387-8014: Fuel Lines Kit
387-8014: Fuel Lines Kit

Fuel Lines Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

311-8193: M10-1.5 x 45mm Hex Head Bolt
311-8193: M10-1.5 x 45mm Hex Head BoltQuantity: 4
9U-7080: Cap/Plug
9U-7080: Cap/PlugQuantity: 4
476-3242: Fuel Injection Line
476-3242: Fuel Injection LineQuantity: 1
330-3517: 3.53 x 34.52mm 75A FKM O-Ring
330-3517: 3.53 x 34.52mm 75A FKM O-RingQuantity: 2
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 4
9U-7085: Cap-Plug
9U-7085: Cap-PlugQuantity: 2
Showing 1 to 6 of 6
DescriptionSpecificationsCompatible Models
Specifications for part number 387-8014

Units of Measure

USMetric
Width (mm): 213.36
Height (mm): 208.28
Length (in): 35.2
Length (mm): 894.08
Height (in): 8.2
View More
Compatible Models for part number 387-8014

GENERATOR SET

C175-16 C175-20

MARINE ENGINE

C175-16

TRUCK

797F 793F AC 797 795F AC 793F OEM 797B 793F XQ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert