Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits394-9182: Oil Cooler and Lines Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
394-9182: Oil Cooler and Lines Kit
394-9182: Oil Cooler and Lines Kit

Oil Cooler and Lines Kit

Brand: Cat

Product Images
394-9182: Oil Cooler and Lines Kit
394-9182: Oil Cooler and Lines Kit

Oil Cooler and Lines Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

117-3036: 120.32mm Inside Diameter Seal-O-Ring
117-3036: 120.32mm Inside Diameter Seal-O-RingQuantity: 2
8C-5230: 43.82mm Inside Diameter Seal-O-Ring
8C-5230: 43.82mm Inside Diameter Seal-O-RingQuantity: 1
6V-5134: 5.33 x 31.12mm 75A FKM O-Ring
6V-5134: 5.33 x 31.12mm 75A FKM O-RingQuantity: 3
100-8525: 0.8mm Thick Seal Gasket
100-8525: 0.8mm Thick Seal GasketQuantity: 1
061-7540: 3.53 x 37.69mm 75A FKM O-Ring
061-7540: 3.53 x 37.69mm 75A FKM O-RingQuantity: 2
6V-3831: 5.33 x 53.34mm 75A FKM O-Ring
6V-3831: 5.33 x 53.34mm 75A FKM O-RingQuantity: 2
346-4897: 3.53 x 40.87mm 75A FKM O-Ring
346-4897: 3.53 x 40.87mm 75A FKM O-RingQuantity: 1
6V-9027: 1.83 x 8.92mm 70A EPDM O-Ring
6V-9027: 1.83 x 8.92mm 70A EPDM O-RingQuantity: 1
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 1
2N-5243: 5.33 x 53.34mm 70A EPDM O-Ring
2N-5243: 5.33 x 53.34mm 70A EPDM O-RingQuantity: 2
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
6V-4367: 2.62 x 34.59mm 75A FKM O-Ring
6V-4367: 2.62 x 34.59mm 75A FKM O-RingQuantity: 3
5S-9134: 97.79mm Inside Diameter Seal-O-Ring
5S-9134: 97.79mm Inside Diameter Seal-O-RingQuantity: 1
Showing 1 to 13 of 13
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert