Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3A-9605: Track Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
3A-9605: Track Bolt
3A-9605: Track Bolt

Cat® Track Bolt, 0.500 Thread Size, 20mm Thread Pitch, 38mm long

Brand: Cat

Product Images
3A-9605: Track Bolt
3A-9605: Track Bolt
3A-9605: Track Bolt
3A-9605: Track Bolt
3A-9605: Track Bolt

Cat® Track Bolt, 0.500 Thread Size, 20mm Thread Pitch, 38mm long

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3A-9605
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 3A-9605

Units of Measure

USMetric
Bolt Length (in): 1.496
Bolt Length (mm): 38
Bolt Type: Track Bolt
Grip Length (in): 0.669
Grip Length (mm): 17
Hand of Thread: RH
Bolt Size (in): 1/2
Material: Boron Steel,Carbon Steel
Thread Size (in): 0.02
Coating: Oil with Corrosion Inhibitor
Class or Grade: Cat/ASTM F2882 (170 ksi)
Thread Size (mm): 0.500
Locking Feature: None
Thread Size (dia x pitch) (mm): 1/2x20
View More
Compatible Models for part number 3A-9605

MINI HYD EXCAVATOR

307-A 307B

EXCAVATOR

E70B E120B 307 E110B

COLD PLANER

PM-465

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert