Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsIdler Groups419-5476: Idler Group
HomeUndercarriageRolling ComponentsIdler Groups419-5476: Idler Group
419-5476: Idler Group

Cat® Idler Group Standard Application, 135mm Rim Width, Interchangeable, 555.8mm Tread Diameter, Conventional Tread

Brand: Cat

Product Images
419-5476: Idler Group
419-5476: Idler Group
419-5476: Idler Group
419-5476: Idler Group
419-5476: Idler Group

Cat® Idler Group Standard Application, 135mm Rim Width, Interchangeable, 555.8mm Tread Diameter, Conventional Tread

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 419-5476

Units of Measure

USMetric
Tread Diameter (in): 21.882
Center Flange Width (mm): 68.5
Tread Type: Conventional Tread
Tread Diameter (mm): 555.8
Application: Standard Application
Center Flange Width (in): 2.697
Center Flange Diameter (in): 23.22
Idler Rim Width (mm): 135
UC System: HD
Shaft Length (in): 10.827
Bearing Mounting Length (mm): 325
Shaft Protrusion Length (in): 2.756
Center Flange Diameter (mm): 589.8
Shaft Length (mm): 275
Bearing Mounting Length (in): 12.795
Idler Rim Width (in): 5.315
Shaft Protrusion Length (mm): 70
Mounting Cap Bolt Thread Size: M12
Machine Side: Interchangeable
Shaft OD (mm): 53.92
Shaft OD (in): 2.123
View More
Compatible Models for part number 419-5476

TRACK-TYPE TRACTOR

D5K XL D3 D5K LGP D5K2 LGP D5K2 XL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced