Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits433-9305: Block & Oil Pan Gaskets Kit - Central Lower Structure
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
433-9305: Block & Oil Pan Gaskets Kit - Central Lower Structure
433-9305: Block & Oil Pan Gaskets Kit - Central Lower Structure

Central and Lower Kit

Brand: Cat

Product Images
433-9305: Block & Oil Pan Gaskets Kit - Central Lower Structure
433-9305: Block & Oil Pan Gaskets Kit - Central Lower Structure

Central and Lower Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

3P-0653: 5.33 x 69.22mm 75A FKM O-Ring
3P-0653: 5.33 x 69.22mm 75A FKM O-RingQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
310-3953: 6.99 x 81.92mm 75A FKM O-Ring
310-3953: 6.99 x 81.92mm 75A FKM O-RingQuantity: 4
111-1349: 0.8mm Thick Valve Cover Gasket Seal
111-1349: 0.8mm Thick Valve Cover Gasket SealQuantity: 1
109-2332: 56.52mm Inside Diameter Seal-O-Ring
109-2332: 56.52mm Inside Diameter Seal-O-RingQuantity: 4
142-4159: 4.36mm Thickness Integral Edge Bonded Seal
142-4159: 4.36mm Thickness Integral Edge Bonded SealQuantity: 1
9Y-8387: 0.8mm Thick Engine Oil Filter Gasket
9Y-8387: 0.8mm Thick Engine Oil Filter GasketQuantity: 3
4F-3765: 0.8mm Thick Oil Level Gauge Gasket
4F-3765: 0.8mm Thick Oil Level Gauge GasketQuantity: 3
7E-2630: 0.8mm Thick Oil Pan Gasket
7E-2630: 0.8mm Thick Oil Pan GasketQuantity: 1
7N-4945: 0.8mm Thick Water Lines Gasket
7N-4945: 0.8mm Thick Water Lines GasketQuantity: 4
7N-5057: 0.8mm Thick Engine Oil Pump Gasket
7N-5057: 0.8mm Thick Engine Oil Pump GasketQuantity: 1
269-7885: 5.33 x 72.39mm 75A FKM O-Ring
269-7885: 5.33 x 72.39mm 75A FKM O-RingQuantity: 3
259-4600: 5.33 x 85.09mm 75A FKM O-Ring
259-4600: 5.33 x 85.09mm 75A FKM O-RingQuantity: 2
272-0759: Cylinder Block Cover Press In Place Seal
272-0759: Cylinder Block Cover Press In Place SealQuantity: 12
447-7206: 3.53 x 56.74mm 75A FKM O-Ring
447-7206: 3.53 x 56.74mm 75A FKM O-RingQuantity: 4
5P-4892: 3.53 x 59.92mm 75A FKM O-Ring
5P-4892: 3.53 x 59.92mm 75A FKM O-RingQuantity: 2
9Y-8388: 0.8mm Thick Engine Oil Filter Gasket
9Y-8388: 0.8mm Thick Engine Oil Filter GasketQuantity: 3
6V-4315: 5.33 x 94.62mm 75A FKM O-Ring
6V-4315: 5.33 x 94.62mm 75A FKM O-RingQuantity: 2
6V-4314: 5.33 x 129.54mm 75A FKM O-Ring
6V-4314: 5.33 x 129.54mm 75A FKM O-RingQuantity: 2
6V-5101: 107.32mm Inner Diameter Seal O Ring
6V-5101: 107.32mm Inner Diameter Seal O RingQuantity: 1
8C-3107: 5.33 x 46.99mm 75A FKM O-Ring
8C-3107: 5.33 x 46.99mm 75A FKM O-RingQuantity: 1
6F-4868: 1.6mm Thick Oil Pan Cover Gasket
6F-4868: 1.6mm Thick Oil Pan Cover GasketQuantity: 1
8T-2928: 53.1mm Inside Diameter Seal-O-Ring
8T-2928: 53.1mm Inside Diameter Seal-O-RingQuantity: 3
2W-0752: 0.8mm Thick Four Holes Rubber Gasket
2W-0752: 0.8mm Thick Four Holes Rubber GasketQuantity: 7
272-0758: Camshaft Cover Press In Place Seal
272-0758: Camshaft Cover Press In Place SealQuantity: 12
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 6
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
5P-8210: 3.53 x 31.34mm 75A FKM O-Ring
5P-8210: 3.53 x 31.34mm 75A FKM O-RingQuantity: 2
5P-5846: 40.64mm Inside Diameter Seal-O-Ring
5P-5846: 40.64mm Inside Diameter Seal-O-RingQuantity: 1
5P-8068: 5.33 x 37.47mm 75A FKM O-Ring
5P-8068: 5.33 x 37.47mm 75A FKM O-RingQuantity: 1
Showing 1 to 30 of 30
DescriptionSpecificationsCompatible Models
Specifications for part number 433-9305
Kit Contains: Dust cap, plug, fastener, gaskets, seals,
View More
Compatible Models for part number 433-9305

PETROLEUM ENGINE

3512C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert