Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits442-7439: Engine Overhaul Kit - Bronze
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits442-7439: Engine Overhaul Kit - Bronze
442-7439: Engine Overhaul Kit - Bronze

Heavy Duty Precious Metals™ Overhaul Kit

Brand: Cat

Product Images
442-7439: Engine Overhaul Kit - Bronze
442-7439: Engine Overhaul Kit - Bronze

Heavy Duty Precious Metals™ Overhaul Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

106-1792: 100mm Long Taper Lock Steel Stud
106-1792: 100mm Long Taper Lock Steel StudQuantity: 11
117-8801: 2.62 x 126.67mm 75A FKM O-Ring
117-8801: 2.62 x 126.67mm 75A FKM O-RingQuantity: 1
219-7000: 2.62 x 40.94mm 78A HNBR O-Ring
219-7000: 2.62 x 40.94mm 78A HNBR O-RingQuantity: 1
2N-2766: 3/8''-16 Cone Lock Nut
2N-2766: 3/8''-16 Cone Lock NutQuantity: 12
2H-2665: 62.87mm Inner Diameter O-Ring Seal
2H-2665: 62.87mm Inner Diameter O-Ring SealQuantity: 2
284-8264: Water Temperature Regulator
284-8264: Water Temperature RegulatorQuantity: 2
5E-8771: 120.32mm Inner Diameter O-Ring Seal
5E-8771: 120.32mm Inner Diameter O-Ring SealQuantity: 1
212-7728: 32mm Outer Diameter Valve Cover Isolator
212-7728: 32mm Outer Diameter Valve Cover IsolatorQuantity: 14
1R-1808: Engine Oil Filter
1R-1808: Engine Oil FilterQuantity: 1
248-1394: Single Fuel Injector Install Gasket Kit
248-1394: Single Fuel Injector Install Gasket KitQuantity: 6
240-1614: Engine Oil Pan Fastener Sleeve
240-1614: Engine Oil Pan Fastener SleeveQuantity: 24
289-3108: Engine Air Inlet Gasket
289-3108: Engine Air Inlet GasketQuantity: 1
281-8261: Exhaust Port Sleeve
281-8261: Exhaust Port SleeveQuantity: 6
297-1813: 5/16"-18 x 1" Rounded Pan Head Hexalobular Screw
297-1813: 5/16"-18 x 1" Rounded Pan Head Hexalobular ScrewQuantity: 12
261-3450: 104.50mm Outer Diameter Connecting Rod Bearing
261-3450: 104.50mm Outer Diameter Connecting Rod BearingQuantity: 6
592-7317: Single Cylinder Head Install Kit
592-7317: Single Cylinder Head Install KitQuantity: 1
1R-0749: Secondary Fuel Filter
1R-0749: Secondary Fuel FilterQuantity: 1
130-4698: 51.03mm Inside Diameter Sleeve Bearing
130-4698: 51.03mm Inside Diameter Sleeve BearingQuantity: 1
257-2756: GASKET (LS) KIT
257-2756: GASKET (LS) KITQuantity: 1
289-3107: Two Hole Flange Gasket
289-3107: Two Hole Flange GasketQuantity: 1
243-6718: Crankshaft Main Bearing Kit
243-6718: Crankshaft Main Bearing KitQuantity: 1
228-4947: 2.62 x 13.94mm 75A FKM O-Ring
228-4947: 2.62 x 13.94mm 75A FKM O-RingQuantity: 1
304-9553: 1/2-13-UNJC Thread 6 Point Head Stud
304-9553: 1/2-13-UNJC Thread 6 Point Head StudQuantity: 9
9L-1658: 66mm Length Fully Threaded Stud
9L-1658: 66mm Length Fully Threaded StudQuantity: 1
8S-9191: 3/8''-16 x 4'' Hex Head Bolt
8S-9191: 3/8''-16 x 4'' Hex Head BoltQuantity: 6
Showing 1 to 25 of 25
DescriptionSpecificationsCompatible Models
Specifications for part number 442-7439
Horsepower Range: 600,435,550,475,500
View More
Compatible Models for part number 442-7439

TRUCK ENGINE

C15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced