Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits456-1655: Front Housing Install Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
456-1655: Front Housing Install Gasket Kit
456-1655: Front Housing Install Gasket Kit

Front Structure Kit

Brand: Cat

Product Images
456-1655: Front Housing Install Gasket Kit
456-1655: Front Housing Install Gasket Kit

Front Structure Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

223-3505: 122.7mm Inner Diameter Press Seal
223-3505: 122.7mm Inner Diameter Press SealQuantity: 1
6V-1903: 2.95 x 26.59mm 75A FKM O-Ring
6V-1903: 2.95 x 26.59mm 75A FKM O-RingQuantity: 1
7J-6285: 126.67mm Inside Diameter Seal-O-Ring
7J-6285: 126.67mm Inside Diameter Seal-O-RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 2
107-5769: 2.62 x 79.38mm 78A HNBR O-Ring
107-5769: 2.62 x 79.38mm 78A HNBR O-RingQuantity: 2
117-8801: 2.62 x 126.67mm 75A FKM O-Ring
117-8801: 2.62 x 126.67mm 75A FKM O-RingQuantity: 1
122-3772: 215.49mm Inside Diameter Seal-O-Ring
122-3772: 215.49mm Inside Diameter Seal-O-RingQuantity: 1
160-7271: 6.36mm Thick Press Seal
160-7271: 6.36mm Thick Press SealQuantity: 1
230-3728: 32.99mm Inner Diameter Fuel System Seal
230-3728: 32.99mm Inner Diameter Fuel System SealQuantity: 1
238-5078: 1.63 x 6.07mm 90A FKM O-Ring
238-5078: 1.63 x 6.07mm 90A FKM O-RingQuantity: 2
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-RingQuantity: 1
5E-8771: 120.32mm Inner Diameter O-Ring Seal
5E-8771: 120.32mm Inner Diameter O-Ring SealQuantity: 1
250-6591: 1.6mm Four Hole Rectangle Gasket
250-6591: 1.6mm Four Hole Rectangle GasketQuantity: 1
197-8006: 5.33 x 196.22mm 70A EPDM O-Ring
197-8006: 5.33 x 196.22mm 70A EPDM O-RingQuantity: 1
142-5867: 154.18mm Inner Diameter Front Crankshaft Seal
142-5867: 154.18mm Inner Diameter Front Crankshaft SealQuantity: 1
126-1757: 19.3mm Outer Diameter Seal Washer
126-1757: 19.3mm Outer Diameter Seal WasherQuantity: 11
228-4947: 2.62 x 13.94mm 75A FKM O-Ring
228-4947: 2.62 x 13.94mm 75A FKM O-RingQuantity: 2
061-9455: 3.53 x 47.22mm 75A FKM O-Ring
061-9455: 3.53 x 47.22mm 75A FKM O-RingQuantity: 1
155-9524: 2.28mm Thickness Edge Bonded Seal
155-9524: 2.28mm Thickness Edge Bonded SealQuantity: 1
8T-9527: 110.72mm Inside Diameter Seal-O-Ring
8T-9527: 110.72mm Inside Diameter Seal-O-RingQuantity: 1
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 1
166-9144: 0.8mm Thick Front Housing Gasket
166-9144: 0.8mm Thick Front Housing GasketQuantity: 1
129-5427: 27mm Outer Diameter Seal Washer
129-5427: 27mm Outer Diameter Seal WasherQuantity: 2
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 2
Showing 1 to 24 of 24
DescriptionSpecificationsCompatible Models
Specifications for part number 456-1655
Kit Contains: Gaskets, seals, washers
View More
Compatible Models for part number 456-1655

TRACK-TYPE TRACTOR

D9T D8T

TRUCK ENGINE

C15

GENERATOR SET

C15

HEX BASED SPL SOLUTION

374F OEM

EXCAVATOR

374F L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert