Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits485-8811: Link Assembly
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits485-8811: Link Assembly
485-8811: Link Assembly

Cat® Link Assembly 5 Tooth Master, 41 Sections, Press Fit, SALT, 202.81mm Track Pitch

Brand: Cat

Product Images
485-8811: Link Assembly
485-8811: Link Assembly
485-8811: Link Assembly
485-8811: Link Assembly
485-8811: Link Assembly

Cat® Link Assembly 5 Tooth Master, 41 Sections, Press Fit, SALT, 202.81mm Track Pitch

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 485-8811

Units of Measure

USMetric
Link Inside Spread Sprocket (in): 3.425
Number of Track Sections: 41.0
Rotating Bushing Track (Rbt): No
Pin Retention System: Press Fit
Rail To Bushing OD (mm): 39.2
Link Inside Spread Roller (in): 4.024
UC System: GD
Rail To Bushing OD (in): 1.543
Shoe Bolt Hole Spacing B (mm): 133.35
Link Inside Spread Roller (mm): 102.2
Shoe Bolt Hole Spacing C (mm): 171.45
Link Height (mm): 128
Shoe Bolt Hole Spacing A (in): 3
Number of Sections: 41
Shoe Bolt Hole Spacing A (mm): 76.2
Link Outside Spread (in): 7.197
Bushing OD (in): 2.864
Shoe Bolt Hole Spacing B (in): 5.25
Bushing OD (mm): 72.75
Bolt Hole Diameter (in): 0.763
Grease Track Type: Not Applicable
Link Outside Spread (mm): 182.8
Link Inside Spread Sprocket (mm): 87
Seal And Lube Type: SALT
Bolt Hole Diameter (mm): 19.38
Master Link Type: 5 Tooth Master
Track Pitch (mm): 202.81
Rail To Pin Boss OD (mm): 46.4
Track Pitch (in): 7.985
Rail To Pin Boss OD (in): 1.827
Track Bolt Thread: M18
Shoe Bolt Hole Spacing C (in): 6.75
Pin Length (in): 9.059
Link Height (in): 5.039
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: M18
Pin Length (mm): 230.1
View More
Compatible Models for part number 485-8811

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced