Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4F-3653: 5/8-11 Thread 44.45mm Long Plow Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4F-3653: 5/8-11 Thread 44.45mm Long Plow Bolt
4F-3653: 5/8-11 Thread 44.45mm Long Plow Bolt

5/8” - 11 x 1 x ¾” Plow Bolt

Brand: Cat

Product Images
4F-3653: 5/8-11 Thread 44.45mm Long Plow Bolt
4F-3653: 5/8-11 Thread 44.45mm Long Plow Bolt
4F-3653: 5/8-11 Thread 44.45mm Long Plow Bolt
4F-3653: 5/8-11 Thread 44.45mm Long Plow Bolt
4F-3653: 5/8-11 Thread 44.45mm Long Plow Bolt

5/8” - 11 x 1 x ¾” Plow Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4F-3653
Thread Size (in - TPI) (in): 5/8-11
Total Bolt Length - 3 (in): 1 3/4
Material: Carbon Steel
Bolt Type: Cutting Edge Bolts
Grip Length - 2 (in): 0.63
Head Height - 4 (in): 0.54
Thread: Coarse Thread UNC
Head Width - 5 (in): 1.04
View More
Compatible Models for part number 4F-3653

TRACK-TYPE TRACTOR

D4E

SOIL COMPACTOR

CP5 CS5

EXCAVATOR

311D LRR

BULLDOZER

4S

VIBRATORY COMPACTOR

CP-34 CS-323 CS-34 CP-323C CS-323C CP-323

MOTOR GRADER

130G 120G 16 120 12F 12E 14G 14E 16G

RIPPER SCARIFIER

16G

WHEEL LOADER

920

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced