Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir FiltersCab Air Filters561-8550: Cabin Air Filter
HomeFilters & FluidsFiltersAir FiltersCab Air Filters561-8550: Cabin Air Filter
561-8550: Cabin Air Filter

Standard Efficiency Cabin Air Filter

Brand: Cat

Product Images
561-8550: Cabin Air Filter
561-8550: Cabin Air Filter
561-8550: Cabin Air Filter

Standard Efficiency Cabin Air Filter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 561-8550

Units of Measure

USMetric
Height without Seal (in): 1.496
Height with Seal (in): 1.811
Type: Urethane Panel
Material: Other Mixed: Metal-Nonmetal
Height with Seal (mm): 46
Media Type: Standard
Height without Seal (mm): 38
View More
Compatible Models for part number 561-8550

MINI HYD EXCAVATOR

304 305 306.5 308.5 308 309 306 305.5 CR 305 CR 310

TELEHANDLER

TH1055 TH1255 TH0642 TH0842

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced