Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals5H-2831: 0.8mm Turbocharger Oil Lines Adapter Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals5H-2831: 0.8mm Turbocharger Oil Lines Adapter Gasket
5H-2831: 0.8mm Turbocharger Oil Lines Adapter Gasket

Gasket

Brand: Cat

Product Images
5H-2831: 0.8mm Turbocharger Oil Lines Adapter Gasket
5H-2831: 0.8mm Turbocharger Oil Lines Adapter Gasket
5H-2831: 0.8mm Turbocharger Oil Lines Adapter Gasket
5H-2831: 0.8mm Turbocharger Oil Lines Adapter Gasket
5H-2831: 0.8mm Turbocharger Oil Lines Adapter Gasket

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5H-2831
Material: Rubber Gasket Gasket
Overall Width (mm): 54.0
Overall Length (mm): 86.0
View More
Compatible Models for part number 5H-2831

GENERATOR

SR5

GENERATOR SET

3516E

TRUCK ENGINE

1693

TRACK LOADER

951C 941B 951B 955K 955L 941

TRACK-TYPE TRACTOR

D9H D7G D8K D4D D9E D9G D10

RIPPER

10

MARINE ENGINE

D353E D353C D353D D343

PIPELAYER

594H 572G 583K 571G 594

INDUSTRIAL ENGINE

D343 D353C D353E D353D

WHEEL SCRAPER

657

TRUCK

777

TRACTOR

776

GAS ENGINE

G353D

BULLDOZER

10C 10S 10U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced