Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6H-0187: 5/16''-24 x 1 1/8'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6H-0187: 5/16''-24 x 1 1/8'' Hex Head Bolt
6H-0187: 5/16''-24 x 1 1/8'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
6H-0187: 5/16''-24 x 1 1/8'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6H-0187

Units of Measure

USMetric
Bolt Length (in): 1.125
Bolt Length (mm): 28.58
Bolt Type: Hex Head
Grip Length (in): 0.104
Grip Length (mm): 2.64
Material: STEEL,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.012
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.3125
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/16x24
View More
Compatible Models for part number 6H-0187

GENERATOR

SR4

GENERATOR SET

3406C

HYDRAULIC CONTROL

143 153 141 163 140

TRACK LOADER

931B 935C 931C 935B 933

WINCH

53

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D3B D3C D4B D4C D4E D4E SR

GEN SET ENGINE

3406C 3406B

ASPHALT PAVER

AP-1200

MARINE ENGINE

3406C

RIPPER

3 951 4

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

D343 D353C D353E D353D

WINDROW ELEVATOR

WE-851B

BULLDOZER

4S 4P 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced