Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6T-8520: Track Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6T-8520: Track Bolt
6T-8520: Track Bolt

Cat® Track Bolt, 1.375 Thread Size, 12mm Thread Pitch, 182.56mm long

Brand: Cat

Product Images
6T-8520: Track Bolt
6T-8520: Track Bolt
6T-8520: Track Bolt
6T-8520: Track Bolt
6T-8520: Track Bolt

Cat® Track Bolt, 1.375 Thread Size, 12mm Thread Pitch, 182.56mm long

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6T-8520

Units of Measure

USMetric
Bolt Length (in): 7.187
Bolt Length (mm): 182.56
Bolt Type: Track Bolt
Coating: Oil With Corrosion Inhibitor
Grip Length (in): 5.197
Grip Length (mm): 132.0
Hand of Thread: RH
Bolt Size (in): 1 3/8
Material: Boron Steel,Coating Fluid
Thread Size (in): 0.054
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 1.375
Locking Feature: None
Thread Size (dia x pitch) (mm): 1.375x12
Shoe Type: Extreme Service, Single Grouser
Bolt Size (mm): 34.925
View More
Compatible Models for part number 6T-8520

TRACK-TYPE TRACTOR

D11N D11R D11T D11

RIPPER

11

BULLDOZER

11SU 11U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced