Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6V-3669: M20-2.5 x 80mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6V-3669: M20-2.5 x 80mm Hex Head Bolt
6V-3669: M20-2.5 x 80mm Hex Head Bolt

Track Bolt

Brand: Cat

Product Images
6V-3669: M20-2.5 x 80mm Hex Head Bolt
6V-3669: M20-2.5 x 80mm Hex Head Bolt
6V-3669: M20-2.5 x 80mm Hex Head Bolt
6V-3669: M20-2.5 x 80mm Hex Head Bolt
6V-3669: M20-2.5 x 80mm Hex Head Bolt

Track Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-3669

Units of Measure

USMetric
Bolt Length (in): 3.15
Thread Size (dia x pitch) (mm): M20x2.5
Bolt Length (mm): 80.0
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 1.339
Grip Length (mm): 34.0
Material: Steel,Alloy Mixed: Metal,Low Alloy Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Bolt Size (in): 0.7874
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M20
Locking Feature: None
Bolt Size (mm): M20
View More
Compatible Models for part number 6V-3669

UNDERGROUND ART TRUCK

AD60 AD55 AD55B AD63 AD45 AD40

UNDERCARRIAGE

OEMS

POWER MODULE

C32

OFF HIGHWAY TRUCK

772 777G 770 793D 777 775 773 793F 793

WINCH

57H

MOTOR GRADER

24H 24M 24 14M3 12M 3 12M 2 14 140M 3 AWD 12M 3 AWD 140M 3 140M 2 14M-3 160M 2 160M 3 14M 160M 3 AWD 16GC

HYDRAULIC SHOVEL

6015B 6015

TRACK SKIDDER

517

ASPHALT COMPACTOR

CB10 CB8 CB7

TRACK-TYPE TRACTOR

D7R D6T LGP D6R III D6 D8 D7 D8T D8R D6GC D10T2 D8N D6R STD D6XE D7R LGP D8 GC D6T LGPPAT D8R II D6T XL PAT D6T XW PAT D6 XE D6R XL D6R II D6T XW D6T XL D7R SERIES D8GC D7R II D6R D6T D6R LGP D7R XR

ROTARY DRILL

MD6200

MARINE ENGINE

3616

PIPELAYER

PL72

MINING EXCAVATOR

5110B 5130 5130B

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

231D 323 340MHPU EL200B E200B 323F OEM

VIBRATORY COMPACTOR

CB-534 CB-523 CB-523B CB-525 CB-525B CB-434B CB-434C

MOBILE HYD POWER UNIT

323F OEM

TRACK LOADER

963 963D 963K

MULCHING HEAD

HM518

TELEHANDLER

RT80 RT100

WHEEL LOADER

972G 990 993 992 972G II 993K 990 II 966G 994H 966G II 930R 930T

ENGINE - MACHINE

3516C

CHALLENGER

55 35 45

SHEAR

S2050 S3050

RIPPER

8

OFF-HIGHWAY TRUCK

D10R

TRUCK

793F CMD 775G 775F 797 772G OEM 773G LRC 793F OEM 770G 795F XQ 793D 793F 777G 777F 772G 793F AC 775G OEM MT4400D AC 793F XQ 772 773G 797F 770 773F 775G LRC 773G OEM 770G OEM 797B

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

623F

BULLDOZER

8A 8U 8SU

BLADE

SNOW WING

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced