Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7K-3116: 5/8''-11 x 3 1/2'' 12-Point Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7K-3116: 5/8''-11 x 3 1/2'' 12-Point Head Bolt
7K-3116: 5/8''-11 x 3 1/2'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Product Images
7K-3116: 5/8''-11 x 3 1/2'' 12-Point Head Bolt
7K-3116: 5/8''-11 x 3 1/2'' 12-Point Head Bolt
7K-3116: 5/8''-11 x 3 1/2'' 12-Point Head Bolt
7K-3116: 5/8''-11 x 3 1/2'' 12-Point Head Bolt
7K-3116: 5/8''-11 x 3 1/2'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7K-3116

Units of Measure

USMetric
Type: 12 Point Head Bolt
Bolt Length (in): 3.5
Material: STEEL,Alloy Steel,Carbon Steel
Bolt Length (mm): 88.9
Bolt Type: 12 Point Head
Grip Length (in): 1.5
Grip Length (mm): 38.1
Flange Diameter (in): 0.94
Hand of Thread: RH
Thread Size (in): 0.025
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.625
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/8x11
View More
Compatible Models for part number 7K-3116

PUMPER

SPS342 SPT342 SCT673

UNDERGROUND ART TRUCK

AD60 AD55B AD63

GENERATOR

SR500 SR4 SR5 SR4B

POWER MODULE

C32 PM3412

OFF HIGHWAY TRUCK

777G 777E 777 775 773 3508B

MOTOR GRADER

24

HYDRAULIC SHOVEL

6040 FS 6030 T4 6020B 6030 T2 6015B 6020 6015 6040 6030

TRACK-TYPE TRACTOR

D10T2 D10 D11 D10N D10R D10T D4E D4E SR D11R D11T D6T

ROTARY DRILL

MD6250 MD6310

MARINE AUXILIARY

3512C C32

MARINE ENGINE

C32B C32 3408B C32 MARINE 3412

PIPELAYER

583R 589 578

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

M325C

SHOVEL

6040

PETROLEUM PACKAGE

TH48-E70 3508 CX35-P800

GENERATOR SET

DE1400 D1250 DE1000S XQP1100 3412 C32 GEN SET D1000 DE1250 3516 3508B 3512 C32 GENSET 3512C 3512B 3508 C27 3412C C32 D1500 C32B DE1500 DE1250S 3516C 3516B D800

HYDRAULIC CONTROL

143 140

VEHICULAR ENGINE

D348 D349 3516 3512

ENGINE

C32 MARINE C32 INDUSTRIAL C32B G3516J C32B INDUSTRIAL G3520J C27 INDUSTRIAL

TRACK LOADER

951C 951B 941B 941

LOCOMOTIVE ENGINE

3516B C32 C27 3508C 3508B 3512C 3512B

PETROLEUM ENGINE

3516 3512 3516C 3516B C32 C27 3512C 3512B

WHEEL DOZER

844 834B 854 854K 844H 844K

LANDFILL COMPACTOR

836

PETROLEUM GEN SET

3512C C27 C32

WHEEL LOADER

990K 990H 990 993 992 993K 988B 992K

ENGINE - MACHINE

C27

GEN SET ENGINE

3412 POWER SYS 3412C DE1100 DE800S

RIPPER

4

OFF-HIGHWAY TRUCK

D10R

ENGINE - INDUSTRIAL

LD700E

INDUSTRIAL ENGINE

C32 3516B 3412 C27 3512 3412C 3408C 3508B 3512B 3512C 3508 C32B

TRUCK

775G 775F 773G LRC 777C 777B 777D 777G 777F 775G OEM 773G 773F 775G LRC 773G OEM

QUARRY TRUCK

777E

GAS ENGINE

G3520B G3516J G3520J G3516B G3512 G3516

TRACTOR

776C

BULLDOZER

834U 834S 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced