Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsGaskets7N-9353: 0.79mm Thick Fuel Filter Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsGaskets7N-9353: 0.79mm Thick Fuel Filter Gasket
7N-9353: 0.79mm Thick Fuel Filter Gasket

Cat® 0.79mm Thick Fuel Filter Base Gasket

Brand: Cat

fallback-image
7N-9353: 0.79mm Thick Fuel Filter Gasket

Cat® 0.79mm Thick Fuel Filter Base Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7N-9353
Material: Mixed: Metal-Nonmetal Gasket Gasket
View More
Compatible Models for part number 7N-9353

TRACK-TYPE TRACTOR

D10

WHEEL TRACTOR

651B 641B 657B

RIPPER

10

MARINE ENGINE

D349 D348

VEHICULAR ENGINE

D348 D349

INDUSTRIAL ENGINE

D348 D349

TRUCK

773 777

TRACTOR

772 776

BULLDOZER

10S 10U 10C

WHEEL LOADER

992B 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced