Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-0362: M20-2.5 x 110mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-0362: M20-2.5 x 110mm Hex Head Bolt
8T-0362: M20-2.5 x 110mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
8T-0362: M20-2.5 x 110mm Hex Head Bolt
8T-0362: M20-2.5 x 110mm Hex Head Bolt
8T-0362: M20-2.5 x 110mm Hex Head Bolt
8T-0362: M20-2.5 x 110mm Hex Head Bolt
8T-0362: M20-2.5 x 110mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-0362

Units of Measure

USMetric
Bolt Length (in): 4.331
Thread Size (dia x pitch) (mm): M20x2.5
Bolt Length (mm): 110.0
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 2.52
Grip Length (mm): 64.0
Material: Steel,Carbon Steel,Alloy Zinc,Low Alloy Steel
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M20
Locking Feature: None
View More
Compatible Models for part number 8T-0362

UNDERCARRIAGE

OEMS

GENERATOR SET

C32

INTEGRATED TOOLCARRIER

IT12B IT14F IT14B

GRAPPLE-DEM/SORT

G325B

LOAD HAUL DUMP

R1700 XE R1700

SOIL COMPACTOR

825 825H 825G 825K 825G II

BACKHOE LOADER

416 426 428 438 436 446D 446B

WHEEL DOZER

824H 824G 824K 824G II 824

LANDFILL COMPACTOR

826 826G II 826G 826H 826K

MOTOR GRADER

12K 160K 140 GC 160 140K 140K 2 140

COMPACT WHEEL LOADER

910G 910F 910E

WHEEL LOADER

980 XE 982XE 980K HLG 972G 988 XE 950GC 980 982 980GC 988 950 GC 972G II 980G II 980XE 988K XE 988K 980H 980G 980L 980K 980M 966G 966G II 982 XE 982M

TRACK-TYPE TRACTOR

D6T LGP D6R III D6 D5 D6GC D6R STD D6XE D6 XE D6R XL D6R II D6T XW D6T XL D5R2 D6R D6T D6N D6R LGP

ROTARY DRILL

MD6310

EXCAVATOR

318E L 320C L 320-A L 317-A 320-A S 320-A N 315D L 319D 318D2 L 319C 323D 318B N 318C 318B 320-A 319D LN 323D L 317-A N 321B 317B LN 320E L 317 N 320N 315-A 320B 320C 315B L 319D L 315-A L 315B 315C 318D L 320B N 320B L 316E L 320B LU 315B FM L 317B L 320 L 320B U

DEMOLITION GRAPPLE

G332

MOBILE HYD POWER UNIT

323D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced