Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits8T-7539: Fuel Systemtem Gaskets Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits8T-7539: Fuel Systemtem Gaskets Kit
8T-7539: Fuel Systemtem Gaskets Kit

Fuel System Kit

Brand: Cat

Product Images
8T-7539: Fuel Systemtem Gaskets Kit
8T-7539: Fuel Systemtem Gaskets Kit

Fuel System Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

2W-5447: 0.79mm Thick Exhaust Flange Gasket
2W-5447: 0.79mm Thick Exhaust Flange GasketQuantity: 1
7F-8607: 18.72mm Inside Diameter Seal-O-Ring
7F-8607: 18.72mm Inside Diameter Seal-O-RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 5
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 3
150-3724: 0.8mm Thick Timing Cover Gasket
150-3724: 0.8mm Thick Timing Cover GasketQuantity: 1
6I-2004: 0.8mm Thick Fuel Lines Gasket
6I-2004: 0.8mm Thick Fuel Lines GasketQuantity: 1
5F-9144: 1.78 x 7.65mm 75A NBR O-Ring
5F-9144: 1.78 x 7.65mm 75A NBR O-RingQuantity: 1
4J-8997: 3.53 x 28.17mm 90A NBR O-Ring
4J-8997: 3.53 x 28.17mm 90A NBR O-RingQuantity: 1
5P-6718: 3.53 x 18.64mm 75A FKM O-Ring
5P-6718: 3.53 x 18.64mm 75A FKM O-RingQuantity: 1
196-1804: 2.62 x 6.02mm 75A NBR O-Ring
196-1804: 2.62 x 6.02mm 75A NBR O-RingQuantity: 1
175-7900: 3.53 x 98.02mm 75A NBR O-Ring
175-7900: 3.53 x 98.02mm 75A NBR O-RingQuantity: 1
8H-2778: Engine Housing Front Cover Gasket
8H-2778: Engine Housing Front Cover GasketQuantity: 1
3H-0442: 3.68mm Inner Diameter Seal O Ring
3H-0442: 3.68mm Inner Diameter Seal O RingQuantity: 6
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 1
2J-0157: 15.47mm Inside Diameter Seal-O-Ring
2J-0157: 15.47mm Inside Diameter Seal-O-RingQuantity: 1
150-3728: 0.8mm Thick Governor Control Cover Gasket
150-3728: 0.8mm Thick Governor Control Cover GasketQuantity: 1
150-3727: 0.8mm Thick Fuel Gallery Cover Gasket
150-3727: 0.8mm Thick Fuel Gallery Cover GasketQuantity: 1
4M-8303: 20.29mm Inside Diameter Seal-O-Ring
4M-8303: 20.29mm Inside Diameter Seal-O-RingQuantity: 1
4N-0260: 6.35mm Shaft Diameter Lip Seal
4N-0260: 6.35mm Shaft Diameter Lip SealQuantity: 1
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
3D-2898: 2.62 x 48.9mm 75A NBR O-Ring
3D-2898: 2.62 x 48.9mm 75A NBR O-RingQuantity: 1
7N-9520: 0.8mm Thick Secondary Fuel Filter Gasket
7N-9520: 0.8mm Thick Secondary Fuel Filter GasketQuantity: 1
6H-9691: 2.9mm Inner Diameter Seal O Ring
6H-9691: 2.9mm Inner Diameter Seal O RingQuantity: 1
6J-2419: 36.17mm Inside Diameter Seal-O-Ring
6J-2419: 36.17mm Inside Diameter Seal-O-RingQuantity: 1
6F-6672: 17.12mm Inner Diameter Seal O Ring
6F-6672: 17.12mm Inner Diameter Seal O RingQuantity: 1
5P-9757: 18.77mm Inner Diameter O-Ring Seal
5P-9757: 18.77mm Inner Diameter O-Ring SealQuantity: 1
5S-7611: Fuel Pump Idler Gear Shaft Lock
5S-7611: Fuel Pump Idler Gear Shaft LockQuantity: 1
8M-8515: 2.6 X 33mm 70A VMQ O-Ring
8M-8515: 2.6 X 33mm 70A VMQ O-RingQuantity: 1
150-3730: 0.8mm Thick Governor Gasket
150-3730: 0.8mm Thick Governor GasketQuantity: 1
150-3726: 0.8mm Thick Governor And Fuel Pump Gasket
150-3726: 0.8mm Thick Governor And Fuel Pump GasketQuantity: 1
138-9507: 15.88mm Shaft Diameter Lip Seal
138-9507: 15.88mm Shaft Diameter Lip SealQuantity: 2
061-9458: 28mm Inner Diameter Fluorocarbon O-Ring Seal
061-9458: 28mm Inner Diameter Fluorocarbon O-Ring SealQuantity: 1
Showing 1 to 32 of 43Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 8T-7539
Kit Contains: Gaskets, seals, washers
View More
Compatible Models for part number 8T-7539

TRACK-TYPE TRACTOR

D6H D6D

GEN SET ENGINE

3306 3306B

TRUCK ENGINE

3306B 3306

RIPPER

977 6 5

MARINE ENGINE

3306

INDUSTRIAL ENGINE

3306 3306B

GAS ENGINE

G3408B

EXCAVATOR

EL300 E300 235B

BULLDOZER

6S 6SU 6A

MOTOR GRADER

160G

WINCH

56 56H

WHEEL LOADER

966C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced