Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts2Y-5829: M10 x 1.5mm Hex Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts2Y-5829: M10 x 1.5mm Hex Nut
2Y-5829: M10 x 1.5mm Hex Nut

Cat® M10 Steel Hexagonal Full Nut

Brand: Cat

Product Images
2Y-5829: M10 x 1.5mm Hex Nut
2Y-5829: M10 x 1.5mm Hex Nut
2Y-5829: M10 x 1.5mm Hex Nut
2Y-5829: M10 x 1.5mm Hex Nut
2Y-5829: M10 x 1.5mm Hex Nut

Cat® M10 Steel Hexagonal Full Nut

Brand: Cat

Warranty Information
Return Policy
Compare Alternate Parts
Thickness (in)
Thread Size (in)
Drive (in)
Description
2Y-5829
This part:
2Y-5829: M10 x 1.5mm Hex Nut

0.331

0

0.63

Cat® M10 Steel Hexagonal Full Nut

178-2211
This part:
178-2211: Fastener Kit - Metric Coarse

Metric-Coarse Fastener Kit, 5 Sizes, 9 Assorted Lengths, 32 Part Numbers, 630 Pieces, Phosphate and Oil Coating

627-7261
This part:
627-7261: FASTENER BIN KIT; M10 METRIC-COARSE

Metric-Coarse Fastener Bin Kit, M10, 7 Assorted Lengths, 9 Part Numbers, 240 Pieces, Phosphate and Oil Coating

Related parts
6V-4249: M10-1.5 x 50mm Hex Head Bolt
6V-4249: M10-1.5 x 50mm Hex Head Bolt

Metric

Check Price
8T-0643: M10-1.5 x 80mm Hex Head Bolt
8T-0643: M10-1.5 x 80mm Hex Head Bolt

Cat® M10x1.5 Thread 80mm Long Hex Head Bolt

Check Price
3E-4353: M10 ID Steel Flat Washer
3E-4353: M10 ID Steel Flat Washer

FLAT WASHER

Check Price
6V-1820: M10-1.5 x 30mm Hex Head Bolt
6V-1820: M10-1.5 x 30mm Hex Head Bolt

Cat® Metric Hex Head Bolt, M10x1.5, 30 mm Long

Check Price
6V-1819: M10-1.5 x 100mm Hex Head Bolt
6V-1819: M10-1.5 x 100mm Hex Head Bolt

Cat® M10x1.5 Thread 100mm Long Hex Head Bolt

Check Price
198-4766: M10 ID Steel Flat Washer
198-4766: M10 ID Steel Flat Washer

Cat® 10mm Thick Flat Hard Washer

Check Price
6V-5839: Flat Washer, ID X OD X T: 11 X 21 X 2.5 mm
6V-5839: Flat Washer, ID X OD X T: 11 X 21 X 2.5 mm

Cat® Flat Washer, ID X OD X T: 11 X 21 X 2.5 mm

Check Price
6V-4249
6V-4249: M10-1.5 x 50mm Hex Head Bolt
Check Price
8T-0643
8T-0643: M10-1.5 x 80mm Hex Head Bolt
Check Price
3E-4353
3E-4353: M10 ID Steel Flat Washer
Check Price
6V-1820
6V-1820: M10-1.5 x 30mm Hex Head Bolt
Check Price
6V-1819
6V-1819: M10-1.5 x 100mm Hex Head Bolt
Check Price
198-4766
198-4766: M10 ID Steel Flat Washer
Check Price
6V-5839
6V-5839: Flat Washer, ID X OD X T: 11 X 21 X 2.5 mm
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced