Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits379-7028: Hydraulic Cylinder Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
379-7028: Hydraulic Cylinder Seal Kit
379-7028: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Product Images
379-7028: Hydraulic Cylinder Seal Kit
379-7028: Hydraulic Cylinder Seal Kit
379-7028: Hydraulic Cylinder Seal Kit
379-7028: Hydraulic Cylinder Seal Kit
379-7028: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

167-2200: 57.10mm Rod Diameter Hydraulic Buffer Seal
167-2200: 57.10mm Rod Diameter Hydraulic Buffer SealQuantity: 1
8T-4958: 57.15mm Internal Diameter Plastic Ring
8T-4958: 57.15mm Internal Diameter Plastic RingQuantity: 1
2H-3931: 3.53 x 82.14mm 75A NBR O-Ring
2H-3931: 3.53 x 82.14mm 75A NBR O-RingQuantity: 1
167-2307: SEAL-U-CUP
167-2307: SEAL-U-CUPQuantity: 1
231-3538: 55.09mm Inner Diameter Double Lip Wiper Seal
231-3538: 55.09mm Inner Diameter Double Lip Wiper SealQuantity: 1
270-2649: PISTON RING
270-2649: PISTON RINGQuantity: 1
8C-3080: 2.62 x 50.47mm 75A NBR O-Ring
8C-3080: 2.62 x 50.47mm 75A NBR O-RingQuantity: 1
7J-6916: 82.55mm Inner Diameter Wear Ring
7J-6916: 82.55mm Inner Diameter Wear RingQuantity: 1
4T-8054: 88.9mm Bore Diameter Two Piece Seal
4T-8054: 88.9mm Bore Diameter Two Piece SealQuantity: 1
4J-9224: 82.23mm Internal Diameter Rubber Backup Ring
4J-9224: 82.23mm Internal Diameter Rubber Backup RingQuantity: 1
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Specifications for part number 379-7028
Material: Carbon Steel
View More
Compatible Models for part number 379-7028

THUMB

HYDRAULIC

EXCAVATOR

314E LCR 315D L 312E L 311F LRR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert