Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits445-2668: Turbocharger INSTALL GASKET KIT
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
445-2668: Turbocharger INSTALL GASKET KIT
445-2668: Turbocharger INSTALL GASKET KIT

Turbo Installation Kit

Brand: Cat

Product Images
445-2668: Turbocharger INSTALL GASKET KIT
445-2668: Turbocharger INSTALL GASKET KIT
445-2668: Turbocharger INSTALL GASKET KIT

Turbo Installation Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

114-2687: 5.33 x 23.16mm 78A HNBR O-Ring
114-2687: 5.33 x 23.16mm 78A HNBR O-RingQuantity: 1
228-7090: 1.78 x 12.47mm 90A FKM O-Ring
228-7090: 1.78 x 12.47mm 90A FKM O-RingQuantity: 4
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-RingQuantity: 2
4P-4460: 0.8mm Turbocharger Oil Lines Adapter Gasket
4P-4460: 0.8mm Turbocharger Oil Lines Adapter GasketQuantity: 1
375-2467: M10 x 1.5mm Hex Flange Nut
375-2467: M10 x 1.5mm Hex Flange NutQuantity: 4
8C-3089: 2.62 x 82.22mm 75A FKM O-Ring
8C-3089: 2.62 x 82.22mm 75A FKM O-RingQuantity: 1
341-9211: 1.6mm Thick Coolant Line Gasket
341-9211: 1.6mm Thick Coolant Line GasketQuantity: 4
238-5082: 2.95 x 23.47mm 90A FKM O-Ring
238-5082: 2.95 x 23.47mm 90A FKM O-RingQuantity: 1
7N-7559: 0.8mm Thick Turbocharger Oil Lines Gasket
7N-7559: 0.8mm Thick Turbocharger Oil Lines GasketQuantity: 1
357-0351: MJ10 x 1.5 Thread High Temperature Taperlock Stud
357-0351: MJ10 x 1.5 Thread High Temperature Taperlock StudQuantity: 4
357-1752: 4 Bolt Turbo Exhaust Gasket
357-1752: 4 Bolt Turbo Exhaust GasketQuantity: 1
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-RingQuantity: 1
230-3775: 36.09mm Inner Diameter Fuel System Seal
230-3775: 36.09mm Inner Diameter Fuel System SealQuantity: 1
Showing 1 to 13 of 13
DescriptionSpecificationsCompatible Models
Specifications for part number 445-2668
Kit Contains: Gaskets, seals, locknuts, studs
View More
Compatible Models for part number 445-2668

FRONT SHOVEL

385C

EXCAVATOR

390D 390D L 365C L 385C FS 385C L 365C L MH 385C L MH 365C 385C 374D L

MOBILE HYD POWER UNIT

390D L 374D 385C 365C L 385C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert