Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits450-1548: Flywheel Housing Gasket Kit - Rear Structure
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
450-1548: Flywheel Housing Gasket Kit - Rear Structure
450-1548: Flywheel Housing Gasket Kit - Rear Structure

Rear Structure Kit

Brand: Cat

Product Images
450-1548: Flywheel Housing Gasket Kit - Rear Structure
450-1548: Flywheel Housing Gasket Kit - Rear Structure

Rear Structure Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

4H-6145: 0.813mm Copper Gasket
4H-6145: 0.813mm Copper GasketQuantity: 1
198-1517: 1.2mm Thick Cylinder Block Cover Gasket
198-1517: 1.2mm Thick Cylinder Block Cover GasketQuantity: 1
1S-4810: 0.8mm Thick Turbo Oil Drain Gasket
1S-4810: 0.8mm Thick Turbo Oil Drain GasketQuantity: 1
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head BoltQuantity: 4
142-5868: 154.18mm Inner Diameter Crankshaft Seal
142-5868: 154.18mm Inner Diameter Crankshaft SealQuantity: 1
112-3540: 23.16mm Inside Diameter Seal-O-Ring
112-3540: 23.16mm Inside Diameter Seal-O-RingQuantity: 1
391-2167: 3/8''-16 Hex Flange Nut
391-2167: 3/8''-16 Hex Flange NutQuantity: 4
198-6068: 1.71mm Thickness Edge Bonded Seal Gasket
198-6068: 1.71mm Thickness Edge Bonded Seal GasketQuantity: 1
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 1
161-7294: 0.91mm Thick Flywheel Housing Gasket
161-7294: 0.91mm Thick Flywheel Housing GasketQuantity: 1
270-1820: 5.33 x 120.02mm 75A FKM O-Ring
270-1820: 5.33 x 120.02mm 75A FKM O-RingQuantity: 1
4F-0501: 0.03" Thick Flange Gasket
4F-0501: 0.03" Thick Flange GasketQuantity: 1
9M-7539: 69.44mm Inside Diameter Seal-O-Ring
9M-7539: 69.44mm Inside Diameter Seal-O-RingQuantity: 1
9L-6924: 0.8mm Thick Engine Cover Gasket
9L-6924: 0.8mm Thick Engine Cover GasketQuantity: 2
109-2332: 56.52mm Inside Diameter Seal-O-Ring
109-2332: 56.52mm Inside Diameter Seal-O-RingQuantity: 1
1S-6595: Oil Turbocharger Supply Gasket
1S-6595: Oil Turbocharger Supply GasketQuantity: 1
259-4598: 3.53 x 120.24mm 75A FKM O-Ring
259-4598: 3.53 x 120.24mm 75A FKM O-RingQuantity: 1
1S-4295: 1.92mm Thick Turbocharger Gasket
1S-4295: 1.92mm Thick Turbocharger GasketQuantity: 1
2A-1162: 4.5mm Thick Flywheel Housing Gasket
2A-1162: 4.5mm Thick Flywheel Housing GasketQuantity: 2
126-2702: Edge Bonded Seal Gasket
126-2702: Edge Bonded Seal GasketQuantity: 1
9Y-6089: 0.8mm Thick Flywheel Housing Gasket
9Y-6089: 0.8mm Thick Flywheel Housing GasketQuantity: 1
Showing 1 to 21 of 21
DescriptionSpecificationsCompatible Models
Specifications for part number 450-1548
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 450-1548

ENGINE - MACHINE

3408

INDUSTRIAL ENGINE

3408B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert