Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits479-8909: Block & Oil Pan Gaskets Kit - Central Lower Structure
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
479-8909: Block & Oil Pan Gaskets Kit - Central Lower Structure
479-8909: Block & Oil Pan Gaskets Kit - Central Lower Structure

Cat® Engine Central and Lower Structure Gasket Kit provides a reliable seal between the engine block and oil pan, ensuring optimal engine performance

Brand: Cat

Product Images
479-8909: Block & Oil Pan Gaskets Kit - Central Lower Structure
479-8909: Block & Oil Pan Gaskets Kit - Central Lower Structure

Cat® Engine Central and Lower Structure Gasket Kit provides a reliable seal between the engine block and oil pan, ensuring optimal engine performance

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

188-0210: 0.8mm Thick Oil Pan Gasket
188-0210: 0.8mm Thick Oil Pan GasketQuantity: 1
6V-3251: 2.46 x 19.18mm 70A EPDM O-Ring
6V-3251: 2.46 x 19.18mm 70A EPDM O-RingQuantity: 2
5P-8210: 3.53 x 31.34mm 75A FKM O-Ring
5P-8210: 3.53 x 31.34mm 75A FKM O-RingQuantity: 1
5P-5846: 40.64mm Inside Diameter Seal-O-Ring
5P-5846: 40.64mm Inside Diameter Seal-O-RingQuantity: 1
5P-8068: 5.33 x 37.47mm 75A FKM O-Ring
5P-8068: 5.33 x 37.47mm 75A FKM O-RingQuantity: 1
198-1517: 1.2mm Thick Cylinder Block Cover Gasket
198-1517: 1.2mm Thick Cylinder Block Cover GasketQuantity: 1
4N-0699: 0.8mm Thick Flange Gasket
4N-0699: 0.8mm Thick Flange GasketQuantity: 4
291-8145: 2.95 x 26.62mm 70A EPDM O-Ring
291-8145: 2.95 x 26.62mm 70A EPDM O-RingQuantity: 1
165-6170: 24.13mm Outside Diameter Non-Threaded Plug
165-6170: 24.13mm Outside Diameter Non-Threaded PlugQuantity: 3
118-5068: 15.54mm Inside Diameter Seal-O-Ring
118-5068: 15.54mm Inside Diameter Seal-O-RingQuantity: 1
6V-9027: 1.83 x 8.92mm 70A EPDM O-Ring
6V-9027: 1.83 x 8.92mm 70A EPDM O-RingQuantity: 1
7W-6081: 0.8mm Thick Engine Block Cover Gasket
7W-6081: 0.8mm Thick Engine Block Cover GasketQuantity: 1
7C-0307: 0.8mm Thick Bonnet Cover Gasket
7C-0307: 0.8mm Thick Bonnet Cover GasketQuantity: 1
Showing 1 to 13 of 13
DescriptionSpecificationsCompatible Models
Specifications for part number 479-8909

We are still working on adding a specification for this part.

Compatible Models for part number 479-8909

GENERATOR

SR4B SR4

GEN SET ENGINE

3406B

GENERATOR SET

3406C

ENGINE - INDUSTRIAL

3406C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert