Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings521-6769: SEAL-O-R-SEM
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
521-6769: SEAL-O-R-SEM
521-6769: SEAL-O-R-SEM

Brand: Cat

fallback-image
521-6769: SEAL-O-R-SEM

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
521-6769521-6769
537-0339537-0339
525-2786525-2786
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 521-6769
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 521-6769

Units of Measure

USMetric
Cross Section Diameter (mm): 3.55
Cross Section Diameter (in): 0.14
Inside Diameter (mm): 128
Inside Diameter (in): 5.039
Polymer: NBR (Nitrile butadiene)
Material: Carbon Steel
Material Hardness: 90A
View More
Compatible Models for part number 521-6769

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert