Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies550-6188: Bucket Base Edge Assembly
Home
Ground Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies
550-6188: Bucket Base Edge Assembly
550-6188: Bucket Base Edge Assembly

65 mm x 4750 mm 8 x Cat® Advansys™ 130 Spade Base Edge Assembly

Brand: Cat

Product Images
550-6188: Bucket Base Edge Assembly
550-6188: Bucket Base Edge Assembly
550-6188: Bucket Base Edge Assembly
550-6188: Bucket Base Edge Assembly
550-6188: Bucket Base Edge Assembly

65 mm x 4750 mm 8 x Cat® Advansys™ 130 Spade Base Edge Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 550-6188
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 550-6188

Units of Measure

USMetric
Width Between Sidebars (mm): 4,595.8
Overall Width (in): 187.008
End Depth (in): 17.244
Bevel Angle: 22.5
Adapter Size: Advansys 130
Overall Adapter Spacing (mm): 4,594
Material: Alloy Steel
Thickness Class: 65
Overall Width (mm): 4,750
Overall Depth (in): 36.26
Size: Advansys 130
Adapter Type: Two Strap
Adapter Quantity: 8
Shape: Spade
Overall Depth (mm): 921
Overall Adapter Spacing (in): 180.866
Series: Advansys
Adapter Series: Advansys
Width Between Sidebars (in): 180.937
End Depth (mm): 438
Edge Assembly Type: Standard
View More
Compatible Models for part number 550-6188

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert